Menu Search

Shaft 20.0 550.0 +0,-9 Aluminium

20Ø Aluminium Shaft are a versatile, non-magnetic, and lightweight components. It is used with self-lubricating ceramic bushing. It can bear heavy loads and function without deformation or failure under harsh circumstances. The shaft can withstand temperatures ranging from -130° C to +200° C.
Item code:

20335137

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 228,6191
5 - 9 R 1 167,2287
10 + R 1 108,8773
Standard pack: 1

Order in multiple of 1

Total price:

R 1 228,62

1 x R 1 228,6191

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 20.0
l1 550.0
Tolerance µ tol. h6 +0,-9
Material Aluminium
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us