Menu Search

Shaft 40.0 1050.0 +0,-9 Aluminium

40Ø Aluminium Shaft are a versatile, non-magnetic, and lightweight components. It is used with self-lubricating ceramic bushing. It can bear heavy loads and function without deformation or failure under harsh circumstances. The shaft can withstand temperatures ranging from -130° C to +200° C.
Item code:

20336363

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 7 243,666
5 - 9 R 6 881,4017
10 + R 6 537,3721
Standard pack: 1

Order in multiple of 1

Total price:

R 7 243,67

1 x R 7 243,666

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 40.0
l1 1050.0
Tolerance µ tol. h6 +0,-9
Material Aluminium
Commodity Code 7215508000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us