Menu Search

Anti Abrasion Cable Sleeves

In production

Braided cable sleeve to protect against abrasion.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Cable Diameter Range Nominal Inside Diameter View
R 997,2358 - R 1 364,049 Request the lead time here
40.0 - 80.0 mm
50.0 mm
R 300,0513 - R 454,683 Request the lead time here
14.0 - 30.0 mm
19.0 mm
10310670 R 906,2905 - R 1 212,4928 Request the lead time here
35.0 - 75.0 mm
45.0 mm
R 1 209,4173 - R 1 667,1758 Request the lead time here
64.0 - 120.0 mm
76.0 mm
R 384,6135 - R 757,8098 Request the lead time here
7.0 - 19.0 mm
10.0 mm
R 848,7116 - R 1 060,9366 Request the lead time here
3.0 - 9.0 mm
6.0 mm
R 272,7779 - R 606,2391 Request the lead time here
5.0 - 16.0 mm
8.0 mm
R 575,8902 - R 909,366 Request the lead time here
1.0 - 6.0 mm
3.0 mm
R 414,9044 - R 757,8098 Request the lead time here
10.0 - 27.0 mm
16.0 mm
R 572,8727 - R 909,366 Request the lead time here
30.0 - 60.0 mm
38.0 mm
R 330,3712 - R 606,2391 Request the lead time here
18.0 - 35.0 mm
25.0 mm
R 384,6135 - R 757,8098 Request the lead time here
8.0 - 24.0 mm
12.0 mm
R 451,6075 - R 757,8098 Request the lead time here
20.0 - 50.0 mm
32.0 mm
R 1 179,1119 - R 1 515,6196 Request the lead time here
45.0 - 105.0 mm
64.0 mm
Anti Abrasion Sleeve 40.0 mm 80.0 mm PET

10310687

Price Range
R 1 364,049 - R 997,2358

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    40.0 - 80.0 mm
  • Nominal Inside Diameter
    50.0 mm
Anti Abrasion Sleeve 14.0 mm 30.0 mm PET

10310632

Price Range
R 454,683 - R 300,0513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    14.0 - 30.0 mm
  • Nominal Inside Diameter
    19.0 mm
Anti Abrasion Sleeve 35.0 mm 75.0 mm PET

10310670

Price Range
R 1 212,4928 - R 906,2905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    35.0 - 75.0 mm
  • Nominal Inside Diameter
    45.0 mm
Anti Abrasion Sleeve 64.0 mm 120.0 mm PET

10310700

Price Range
R 1 667,1758 - R 1 209,4173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    64.0 - 120.0 mm
  • Nominal Inside Diameter
    76.0 mm
Anti Abrasion Sleeve 7.0 mm 19.0 mm PET

10310601

Price Range
R 757,8098 - R 384,6135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    7.0 - 19.0 mm
  • Nominal Inside Diameter
    10.0 mm
Anti Abrasion Sleeve 3.0 mm 9.0 mm PET

10310588

Price Range
R 1 060,9366 - R 848,7116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.0 - 9.0 mm
  • Nominal Inside Diameter
    6.0 mm
Anti Abrasion Sleeve 5.0 mm 16.0 mm PET

10310595

Price Range
R 606,2391 - R 272,7779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    5.0 - 16.0 mm
  • Nominal Inside Diameter
    8.0 mm
Anti Abrasion Sleeve 1.0 mm 6.0 mm PET

10310571

Price Range
R 909,366 - R 575,8902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    1.0 - 6.0 mm
  • Nominal Inside Diameter
    3.0 mm
Anti Abrasion Sleeve 10.0 mm 27.0 mm PET

10310625

Price Range
R 757,8098 - R 414,9044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    10.0 - 27.0 mm
  • Nominal Inside Diameter
    16.0 mm
Anti Abrasion Sleeve 30.0 mm 60.0 mm PET

10310663

Price Range
R 909,366 - R 572,8727

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    30.0 - 60.0 mm
  • Nominal Inside Diameter
    38.0 mm
Anti Abrasion Sleeve 18.0 mm 35.0 mm PET

10310649

Price Range
R 606,2391 - R 330,3712

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    18.0 - 35.0 mm
  • Nominal Inside Diameter
    25.0 mm
Anti Abrasion Sleeve 8.0 mm 24.0 mm PET

10310618

Price Range
R 757,8098 - R 384,6135

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    8.0 - 24.0 mm
  • Nominal Inside Diameter
    12.0 mm
Anti Abrasion Sleeve 20.0 mm 50.0 mm PET

10310656

Price Range
R 757,8098 - R 451,6075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    20.0 - 50.0 mm
  • Nominal Inside Diameter
    32.0 mm
Anti Abrasion Sleeve 45.0 mm 105.0 mm PET

10310694

Price Range
R 1 515,6196 - R 1 179,1119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    45.0 - 105.0 mm
  • Nominal Inside Diameter
    64.0 mm