Menu Search

Anti Rotation PCB Supports

In stock

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
R 4,7145 - R 5,2382 3500 In stock - Delivery conditions may apply, visit our FAQs
Snap Lock Fix
Unlocking Fix
22.0 mm
R 2,4005 - R 3,5365 Request the lead time here
Clip Fix
Unlocking Fix
25.0 mm
R 1,8423 - R 3,0715 6 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
8.0 mm
R 2,4843 - R 3,6492 Request the lead time here
Clip Fix
Unlocking Fix
30.0 mm
R 2,4843 - R 3,6492 23000 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
30.0 mm
R 4,3396 - R 4,7009 Request the lead time here
Snap Lock Fix
Unlocking Fix
12.3 mm
R 4,1652 - R 4,6279 97258 In stock - Delivery conditions may apply, visit our FAQs
Snap Lock Fix
Unlocking Fix
15.5 mm
R 4,7736 - R 5,1709 14884 In stock - Delivery conditions may apply, visit our FAQs
Snap Lock Fix
Unlocking Fix
12.3 mm
R 5,2259 - R 5,8065 8057 In stock - Delivery conditions may apply, visit our FAQs
Snap Lock Fix
Unlocking Fix
15.5 mm
R 2,3168 - R 3,4097 Request the lead time here
Clip Fix
Unlocking Fix
14.0 mm
R 1,7864 - R 2,9729 Request the lead time here
Clip Fix
Unlocking Fix
6.0 mm
R 2,4005 - R 3,5365 21000 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
25.0 mm
R 2,1772 - R 3,1702 Request the lead time here
Clip Fix
Unlocking Fix
10.0 mm
R 1,7166 - R 2,8743 5028 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
4.0 mm
R 2,1772 - R 3,1702 2352 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
10.0 mm
R 3,0966 - R 3,4407 29288 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
4.0 mm
R 2,247 - R 3,297 Request the lead time here
Clip Fix
Unlocking Fix
12.0 mm
R 1,7864 - R 2,9729 4060 In stock - Delivery conditions may apply, visit our FAQs
Clip Fix
Unlocking Fix
6.0 mm
R 1,8423 - R 3,0715 Request the lead time here
Clip Fix
Unlocking Fix
8.0 mm
Edge Holding Support 22.0 mm Snap Lock Fix 0.5 mm

UBM-22.0M-01

Price Range
R 5,2382 - R 4,7145

Stock Levels
3500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    22.0 mm
  • Full Material
    Polyamide 66
Edge Holding Support 25.0 mm Clip Fix 1.2 mm

PCBEHE2-25M-01

Price Range
R 3,5365 - R 2,4005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    25.0 mm
Edge Holding Support 8.0 mm Clip Fix 1.2 mm

PCBEHE2-8M-01

Price Range
R 3,0715 - R 1,8423

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    8.0 mm
Edge Holding Support 30.0 mm Clip Fix 1.2 mm

HLCBSE2-30M-01

Price Range
R 3,6492 - R 2,4843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    30.0 mm
Edge Holding Support 30.0 mm Clip Fix 1.2 mm

PCBEHE2-30M-01

Price Range
R 3,6492 - R 2,4843

Stock Levels
23000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    30.0 mm
Edge Holding Support 12.3 mm Snap Lock Fix 0.5 mm

UBM-12.3M-01

Price Range
R 4,7009 - R 4,3396

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    12.3 mm
  • Full Material
    Polyamide 66
Edge Holding Support 15.5 mm Snap Lock Fix 0.5 mm

UBM-15.5M-01

Price Range
R 4,6279 - R 4,1652

Stock Levels
97258 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    15.5 mm
  • Full Material
    Polyamide 66
Edge Holding Support 12.3 mm Snap Lock Fix 0.5 mm

UBMC-12.3M-01

Price Range
R 5,1709 - R 4,7736

Stock Levels
14884 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    12.3 mm
  • Full Material
    Polyamide 66
Edge Holding Support 15.5 mm Snap Lock Fix 0.5 mm

UBMC-15.5M-01

Price Range
R 5,8065 - R 5,2259

Stock Levels
8057 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Spacer Length
    15.5 mm
  • Full Material
    Polyamide 66
Edge Holding Support 14.0 mm Clip Fix 1.2 mm

PCBEHE2-14M-01

Price Range
R 3,4097 - R 2,3168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    14.0 mm
Edge Holding Support 6.0 mm Clip Fix 1.2 mm

PCBEHE2-6M-01

Price Range
R 2,9729 - R 1,7864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.0 mm
Edge Holding Support 25.0 mm Clip Fix 1.2 mm

HLCBSE2-25M-01

Price Range
R 3,5365 - R 2,4005

Stock Levels
21000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    25.0 mm
Edge Holding Support 10.0 mm Clip Fix 1.2 mm

HLCBSE2-10M-01

Price Range
R 3,1702 - R 2,1772

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    10.0 mm
Edge Holding Support 4.0 mm Clip Fix 1.2 mm

HLCBSE2-4M-01

Price Range
R 2,8743 - R 1,7166

Stock Levels
5028 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    4.0 mm
Edge Holding Support 10.0 mm Clip Fix 1.2 mm

PCBEHE2-10M-01

Price Range
R 3,1702 - R 2,1772

Stock Levels
2352 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    10.0 mm
Edge Holding Support 4.0 mm Clip Fix 1.2 mm

PCBEHE2-4M-01

Price Range
R 3,4407 - R 3,0966

Stock Levels
29288 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    4.0 mm
Edge Holding Support 12.0 mm Clip Fix 1.2 mm

HLCBSE2-12M-01

Price Range
R 3,297 - R 2,247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.0 mm
Edge Holding Support 6.0 mm Clip Fix 1.2 mm

HLCBSE2-6M-01

Price Range
R 2,9729 - R 1,7864

Stock Levels
4060 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.0 mm
Edge Holding Support 8.0 mm Clip Fix 1.2 mm

HLCBSE2-8M-01

Price Range
R 3,0715 - R 1,8423

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    8.0 mm