Menu Search

Anti-Vibration Cylinder Male/Male M5 16.0 8.0 Steel

This male:male Anti-Vibration Cylinder is intended to reduce vibration transfer between linked components. It dampens vibrations and extends the equipment's life while reducing shock-induced noise.
Item code:

20197223

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 33,0252
50 - 99 R 29,7834
100 - 499 R 26,3391
500 + R 23,0973
Standard pack: 1

Order in multiple of 1

Total price:

R 33,03

1 x R 33,0252

Specifications

Imperial
Metric
SKU attributes
Thread Type Male/Male
d1 16.0
h1 8.0
d2 M5
l1 12.0
Full Material Rubber on silver zinc plated steel
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us