Menu Search

Anti-Vibration Cylinder Male/Male M6 25.0 22.0 Steel

This male:male Anti-Vibration Cylinder is intended to reduce vibration transfer between linked components. It dampens vibrations and extends the equipment's life while reducing shock-induced noise.
Item code:

20197322

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 37,6852
50 - 99 R 30,1887
100 - 199 R 28,3652
200 - 499 R 26,3391
500 - 999 R 24,5156
1000 + R 22,6921
Standard pack: 1

Order in multiple of 1

Total price:

R 37,69

1 x R 37,6852

Specifications

Imperial
Metric
SKU attributes
Thread Type Male/Male
d1 25.0
h1 22.0
d2 M6
l1 16.0
Full Material Rubber on silver zinc plated steel
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us