Menu Search

Anti-Vibration Cylinder Male/Male M10 50.0 25.0 Steel

This male:male Anti-Vibration Cylinder is intended to reduce vibration transfer between linked components. It dampens vibrations and extends the equipment's life while reducing shock-induced noise.
Item code:

20197483

40 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 87,3243
50 - 99 R 69,90
100 - 199 R 65,4426
200 - 499 R 61,1878
500 - 999 R 56,7304
1000 + R 52,4756
Standard pack: 1

Order in multiple of 1

Total price:

R 87,32

1 x R 87,3243

Specifications

Imperial
Metric
SKU attributes
Thread Type Male/Male
d1 50.0
h1 25.0
d2 M10
l1 25.0
Full Material Rubber on silver zinc plated steel
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us