Menu Search

Assembly Pin 10.0 mm 55.0 mm 15.0 mm Stainless Steel

Item code:

1504233

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 230,416
Standard pack: 1

Order in multiple of 1

Total price:

R 230,42

1 x R 230,416

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Stainless Steel
Locking Mechanism Cotter Pin
Number of Holes 1
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us