Menu Search

Assembly Pin 16.0 mm 45.0 mm 22.0 mm Stainless Steel

Item code:

1504254

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 312,4648
Standard pack: 1

Order in multiple of 1

Total price:

R 312,46

1 x R 312,4648

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Stainless Steel
Locking Mechanism Cotter Pin
Number of Holes 1
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us