551051
Quantity | Unit price |
---|---|
1 - 24 | R 308,8791 |
25 - 49 | R 147,1223 |
50 + | R 109,7873 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 8.3 mm |
---|---|
Base Height | 0.327 in |
Base Diameter | 23.0 mm |
Base Diameter | 0.906 in |
Head Height | 4.0 mm |
Head Height | 0.157 in |
Ball Diameter | 15.8 mm |
Ball Diameter | 0.622 in |
Hole Diameter | 3.5 mm |
Hole Diameter | 0.138 in |
Flange Diameter | 41.3 mm |
Flange Diameter | 1.626 in |
Ball Down Load Capacity | 4.0 kg |
Ball Down Load Capacity | 4.0 kg |
Ball Up Load Capacity | 8.0 kg |
Ball Up Load Capacity | 17.6 lbs |
Commodity Code | 8301300000 |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Ball Material | Polyamide |
Number of Mounting Holes | 2 |
Type | Low Profile Ball Transfer |
Orientation | Up/Down |
Colour | Natural |
Mounting Method | Flange |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.