Menu Search

Banjo Union Cap 24.0 mm 13.8 mm HDPE Red

Protection Cap as an external assembly cover during transit and storage of banjo connections. Temperature range from -30°C up to +80-30°C.
Item code:

3771000

1246 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + R 1,7117
Standard pack: 500

Order in multiple of 500

Total price:

R 855,85

500 x R 1,7117

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Finger Tab Without Tab
Full Material High Density Polyethylene
Compatible Pipe Outside Diameter 10.0 mm
Overall Depth 13.8 mm
Overall Height 26.0 mm
Overall Width 24.0 mm
Commodity Code 3923509000

Product 3771000 replaces:

Banjo Union Cap 24.0 mm 13.8 mm HDPE Yellow
Item code: 464864

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us