Menu Search

Contact Block IP50 33.0 mm

1NO Contact block for use with IP50 control buttons
Item code:

1339807

198 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 79 R 99,9419
80 + R 87,4692
Standard pack: 20

Order in multiple of 20

Total price:

R 1 998,84

20 x R 99,9419

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Contact Block
Circuit Arrangement Type 1 NO
Price per piece incl VAT 5.9757 GBP
Version 1
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us