Menu Search

Dispensing Plug 20.6 mm 24.4 mm LDPE

This ribbed Bottle Adapter Plug is an efficient and reliable alternative for pouring liquids or other substances. It provides a snug, leak-proof fit, preventing spills, leaks, and contamination. The ribbed textures provide a secure grip, lowering the danger of an accident. Natural and made from LDPE.
Item code:

12319

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
300 - 2999 R 4,3749
3000 + R 2,0838
Standard pack: 3000

Order in multiple of 3000

Total price:

R 1 312,47

300 x R 4,3749

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us