Menu Search

Weld On Hinge 150.0 mm 20.0 mm Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a steel pin and is available with or without grease nipples.
Item code:

1349755

479 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 530,9431
25 - 74 R 198,0035
75 + R 188,0984
Standard pack: 25

Order any quantity

Total price:

R 530,94

1 x R 530,9431

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 20.0 mm
Overall Length 150.0 mm
Overall Width 25.4 mm
Pin Diameter 13.0 mm
Material Steel
Pin Material Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us