Menu Search

Weld On Hinge 70.0 mm 13.2 mm Natural

Very simple design that is versatile. Made from Steel this weld on hinge has a brass pin and is available with or without grease nipples.
Item code:

1349758

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 74 R 60,9777
75 + R 57,9398
Standard pack: 25

Order in multiple of 25

Total price:

R 1 524,44

25 x R 60,9777

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 11.5 mm
Overall Length 70.0 mm
Overall Width 13.2 mm
Pin Diameter 6.0 mm
Material Steel
Pin Material Brass
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us