Menu Search

Weld On Hinge 100.0 mm 16.0 mm Steel

Very simple design that is versatile. Made from Steel this weld on hinge has a brass pin and is available with or without grease nipples.
Item code:

1349759

1770 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 393,6925
25 - 74 R 146,7449
75 + R 139,4041
Standard pack: 25

Order any quantity

Total price:

R 393,69

1 x R 393,6925

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 100.0 mm
Overall Width 19.6 mm
Pin Diameter 10.0 mm
Material Steel
Pin Material Brass
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us