Quantity | Unit price |
---|---|
1000 - 4999 | R 4,825 |
5000 - 9999 | R 3,8414 |
10000 + | R 3,2034 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Push In |
Compatible Cable Diameter Range | 7.9 mm |
Compatible Cable Diameter Range | 0.311 in |
Maximum Compatible Cable Diameter | 7.9 mm |
Maximum Compatible Cable Diameter | 0.311 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Overall Length | 22.9 mm |
Overall Length | 0.902 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Full Material | Polyamide 66 |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.