Menu Search

Conduit Split 21.2 mm 16.6 mm 50.0 m LDPE Black

This corrugated tubing is made of black LDPE . It is a slit version with an internal diameter of 16.6 mm.
Item code:

CT-S17-A-PE-BK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 46,7979
500 - 999 R 44,4391
1000 + R 43,636
Standard pack: 50

Order in multiple of 50

Total price:

R 2 339,90

50 x R 46,7979

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Conduit Form Split
Full Material Low Density Polyethylene
Priced Per Metre
Commodity Code 3917320090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us