Menu Search

Cable Duct Screw 500.0 mm UL94 V-2 PP Grey

Screw mount flexible cable conduit channels to route wires. The ribbed design allows for wires to break out when necessary.
Item code:

RX1616-0

84 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
84 + R 100,0578
Standard pack: 84

Order in multiple of 84

Total price:

R 8 404,86

84 x R 100,0578

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polypropylene
Mounting Method Screw
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us