Menu Search

Cable Duct Adhesive 1828.8 mm UL94 V-0 PVC Tan

This single cable duct is made of a rigid PVC that is lined on the base with a 1.6 mm thick double adhesive tape for an easy mounting. It has a length of 6 ft. It can hold a diameter of 4 to 7.1 mm.
Item code:

SCD-2228

1 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 416,863
5 - 9 R 1 308,9819
10 - 19 R 1 243,5208
20 + R 1 181,3286
Standard pack: 1

Order in multiple of 1

Total price:

R 1 416,86

1 x R 1 416,863

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Acrylic Adhesive
Colour Tan
Full Material Polyvinyl Chloride
Mounting Method Adhesive
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us