Menu Search

Cable Duct Adhesive 1828.8 mm UL94 V-0 PVC White

This Cable Duct is mounted on to an adhesive base and is made from white nylon.
Item code:

SRL1-10-WH6A

12 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 R 6 398,0801
6 + R 6 004,2147
Standard pack: 1

Order in multiple of 1

Total price:

R 6 398,08

1 x R 6 398,0801

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Acrylic Adhesive
Colour White
Full Material Polyvinyl Chloride
Mounting Method Adhesive
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us