Menu Search

Locknut for PE PG9 22.0 mm PA Grey

This locknut is designed to lock a PG threaded cable gland in place. It is grey and made of nylon.
Item code:

467742

1251 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 2,7093
500 - 999 R 2,4938
1000 + R 2,353
Standard pack: 50

Order in multiple of 50

Total price:

R 135,47

50 x R 2,7093

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Thread Size PG9
Commodity Code 3926909790
Thickness 5.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us