Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Maximum Compatible Cable Diameter View
R 47,7627 - R 54,5541 Request the lead time here
PG 13.5
12.0 mm
R 33,7845 - R 43,4744 25 In stock - Delivery conditions may apply, visit our FAQs
PG 9
8.0 mm
10264874 R 95,5255 - R 109,124 Request the lead time here
PG 21
18.0 mm
R 42,9342 - R 49,0829 Request the lead time here
M25
18.0 mm
R 42,9341 - R 49,0829 Request the lead time here
M25
18.0 mm
R 21,6977 - R 24,7944 40 In stock - Delivery conditions may apply, visit our FAQs
M12
6.5 mm
R 21,6977 - R 24,7944 Request the lead time here
M12
6.5 mm
10264782 R 41,1503 - R 46,9798 Request the lead time here
PG 11
10.0 mm
R 27,5566 - R 31,4832 Request the lead time here
PG 7
6.5 mm
R 58,0195 - R 66,3188 Request the lead time here
PG 16
14.0 mm
R 28,756 - R 32,8589 Request the lead time here
M20
12.0 mm
R 28,756 - R 32,8589 Request the lead time here
M20
12.0 mm
R 27,5566 - R 31,4832 Request the lead time here
PG 7
6.5 mm
R 58,0195 - R 66,3188 Request the lead time here
PG 16
14.0 mm
R 41,1503 - R 46,9798 25 In stock - Delivery conditions may apply, visit our FAQs
PG 11
10.0 mm
R 24,0505 - R 52,8788 Request the lead time here
3/8 in
8.0 mm
R 33,7845 - R 43,4744 15 In stock - Delivery conditions may apply, visit our FAQs
PG 9
8.0 mm
R 95,5255 - R 109,124 Request the lead time here
PG 21
18.0 mm
R 47,7627 - R 61,3822 Request the lead time here
PG 13.5
12.0 mm
10264898 R 20,3599 - R 23,2289 Request the lead time here
M16
8.0 mm
  • of 2
Spiral Cable Gland PG 13.5 6.0 mm 12.0 mm PA Black

10264799

Price Range
R 54,5541 - R 47,7627

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG9 4.0 mm 8.0 mm PA Grey

10264836

Price Range
R 43,4744 - R 33,7845

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG21 13.0 mm 18.0 mm PA Grey

10264874

Price Range
R 109,124 - R 95,5255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M25 13.0 mm 18.0 mm PA Black

10264911

Price Range
R 49,0829 - R 42,9342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M25 13.0 mm 18.0 mm PA Grey

10264959

Price Range
R 49,0829 - R 42,9341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M12 3.0 mm 6.5 mm PA Black

10264881

Price Range
R 24,7944 - R 21,6977

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M12 3.0 mm 6.5 mm PA Grey

10264928

Price Range
R 24,7944 - R 21,6977

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 11 5.0 mm 10.0 mm PA Black

10264782

Price Range
R 46,9798 - R 41,1503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG7 3.0 mm 6.5 mm PA Grey

10264829

Price Range
R 31,4832 - R 27,5566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG16 10.0 mm 14.0 mm PA Grey

10264867

Price Range
R 66,3188 - R 58,0195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M20 6.0 mm 12.0 mm PA Black

10264904

Price Range
R 32,8589 - R 28,756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M20 6.0 mm 12.0 mm PA Grey

10264942

Price Range
R 32,8589 - R 28,756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG7 3.0 mm 6.5 mm PA Black

10264768

Price Range
R 31,4832 - R 27,5566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG16 10.0 mm 14.0 mm PA Black

10264805

Price Range
R 66,3188 - R 58,0195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 11 5.0 mm 10.0 mm PA Grey

10264843

Price Range
R 46,9798 - R 41,1503

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland 3/8" NPT 4.0 mm 8.0 mm PA Black

10264966

Price Range
R 52,8788 - R 24,0505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3917390099
Spiral Cable Gland PG9 4.0 mm 8.0 mm PA Black

10264775

Price Range
R 43,4744 - R 33,7845

Stock Levels
15 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG21 13.0 mm 18.0 mm PA Black

10264812

Price Range
R 109,124 - R 95,5255

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 13.5 6.0 mm 12.0 mm PA Grey

10264850

Price Range
R 61,3822 - R 47,7627

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M16 4.0 mm 8.0 mm PA Black

10264898

Price Range
R 23,2289 - R 20,3599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790