Menu Search

Cable Gland PG 13.5 6.0 mm 12.0 mm PA Grey

This Cable Gland is made using grey UL rated nylon.
Item code:

462651

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 20,5807
500 - 999 R 18,9971
1000 + R 17,9936
Standard pack: 50

Order in multiple of 50

Total price:

R 1 029,04

50 x R 20,5807

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Commodity Code 3926909790
Full Material Polyvinyl Chloride
Thread Size PG 13.5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us