Menu Search

Installation tool SHR-15-xxx 16.0 mm 25% GF;PP;Polyacetal

Installation tool for SHR-15 of our slit harness wrap range. It makes installation of the harness a simple task.
Item code:

CAT-15-PP

1127 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 75,3578
20 - 99 R 67,822
100 + R 61,0399
Standard pack: 1

Order in multiple of 1

Total price:

R 75,36

1 x R 75,3578

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Orange;White
For Use With SHR-15-6NB;SHR-15-6V0B;SHR-15-PPB
Full Material 25% Glass Fiber;Polypropylene;Polyacetal
Package Quantity 1
Commodity Code 3926909790
Type SHR-15-xxx
Standard RMS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us