Menu Search

Spiral Wrap 25.0 mm 150.0 mm LDPE Natural

A lightweight and protective Natural Polyethylene wrap which provides a cost-effective hose and cable protection. They are crush resistant, flexible and easy to install.
Item code:

HW-25-27-PE

40 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 + R 77,0992
Standard pack: 20

Order in multiple of 20

Total price:

R 1 541,98

20 x R 77,0992

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Compatible Cable Diameter Range 25.0 - 150.0 mm
Length Per Reel 20.0 m
Outside Diameter 25.0 mm
Pitch Length 20.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us