Menu Search

Spiral Wrap 2.0 mm 15.0 mm LDPE Black

A lightweight and protective Black Polyethylene wrap which provides a cost-effective hose and cable protection, they are crush resistant, flexible and easy to install and protect against wear without restricting flexibility.
Item code:

HW-3.5-5-PE-BK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 999 R 11,9763
1000 - 4999 R 8,7788
5000 + R 6,9086
Standard pack: 50

Order in multiple of 50

Total price:

R 598,82

50 x R 11,9763

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Cable Diameter Range 2.0 - 15.0 mm
Length Per Reel 50.0 m
Outside Diameter 3.5 mm
Pitch Length 50.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us