Menu Search

Spiral Wrap 4.0 mm 20.0 mm LDPE Natural

A lightweight and protective Natural Polyethylene wrap which provides a cost-effective hose and cable protection. They are crush resistant, flexible and easy to install.
Item code:

HW-5-7-PE

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 999 R 12,9203
1000 - 4999 R 9,5669
5000 + R 7,5239
Standard pack: 25

Order in multiple of 25

Total price:

R 323,01

25 x R 12,9203

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Compatible Cable Diameter Range 4.0 - 20.0 mm
Length Per Reel 25.0 m
Outside Diameter 5.0 mm
Pitch Length 25.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us