Elematic 2-Lock™ Cable Ties are professional cable ties made from Polyamide 6.6 (PA), which have a double locking system made from Stainless Steel. A highly efficient and reliable fastener for a range of applications, and industries.
The double steel jaw is made from AISI 316 Stainless Steel, which is placed directly into the cable ties head during the manufacturing process. The innovative double steel jaw allows for locking on both sides of the cable tie, for excellent bundling and securing purposes.
The smooth profile without racks allows for an array of adjustment options along the length of the cable tie, and consistently correct tensioning for a wide range of bundle diameters. These cable ties have an installation temperature range from -40C up to 60C and can perform under an operating temperature range of -40C up to 85C.
Two colour options to choose from. The black option is manufactured from UV resistant PA, ideal for outdoor applications in extreme conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Maximum Cable Bundle Diameter | Overall Length | Tooth Material | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,93 - R 5,3913 | Request the lead time here |
Double Steel Toothed Head
|
0.827 in
21.0 mm
|
3.937 in
100.0 mm
|
Stainless Steel
|
0.098 in
2.5 mm
|
Polyamide 66
|
||
R 2,249 - R 6,3164 | Request the lead time here |
Double Steel Toothed Head
|
1.339 in
34.0 mm
|
5.512 in
140.0 mm
|
Stainless Steel
|
0.138 in
3.5 mm
|
Polyamide 66
|
||
R 2,8551 - R 8,0072 | Request the lead time here |
Double Steel Toothed Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
Stainless Steel
|
0.177 in
4.5 mm
|
Polyamide 66
|
||
R 3,5889 - R 10,0648 | Request the lead time here |
Double Steel Toothed Head
|
4.016 in
102.0 mm
|
14.37 in
365.0 mm
|
Stainless Steel
|
0.177 in
4.5 mm
|
Polyamide 66
|
||
R 9,379 - R 16,8598 | Request the lead time here |
Double Steel Toothed Head
|
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
Polyamide 66
|
||
R 2,0416 - R 5,6943 | Request the lead time here |
Double Steel Toothed Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
Stainless Steel
|
0.098 in
2.5 mm
|
Polyamide 66
|
||
R 2,584 - R 7,2575 | Request the lead time here |
Double Steel Toothed Head
|
3.228 in
82.0 mm
|
11.614 in
295.0 mm
|
Stainless Steel
|
0.138 in
3.5 mm
|
Polyamide 66
|
||
R 3,0306 - R 8,5017 | Request the lead time here |
Double Steel Toothed Head
|
3.15 in
80.0 mm
|
11.417 in
290.0 mm
|
Stainless Steel
|
0.177 in
4.5 mm
|
Polyamide 66
|
||
R 4,4069 - R 12,3522 | Request the lead time here |
Double Steel Toothed Head
|
2.165 in
55.0 mm
|
8.661 in
220.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
Polyamide 66
|
||
R 1,8183 - R 5,0882 | Request the lead time here |
Double Steel Toothed Head
|
0.827 in
21.0 mm
|
3.937 in
100.0 mm
|
Stainless Steel
|
0.098 in
2.5 mm
|
Polyamide 66
|
||
R 2,1852 - R 6,1091 | Request the lead time here |
Double Steel Toothed Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
Stainless Steel
|
0.098 in
2.5 mm
|
Polyamide 66
|
||
R 2,8232 - R 7,8796 | Request the lead time here |
Double Steel Toothed Head
|
3.228 in
82.0 mm
|
11.614 in
295.0 mm
|
Stainless Steel
|
0.138 in
3.5 mm
|
Polyamide 66
|
||
R 3,3336 - R 9,3311 | Request the lead time here |
Double Steel Toothed Head
|
3.15 in
80.0 mm
|
11.417 in
290.0 mm
|
Stainless Steel
|
0.177 in
4.5 mm
|
Polyamide 66
|
||
R 7,5925 - R 13,6856 | Request the lead time here |
Double Steel Toothed Head
|
2.165 in
55.0 mm
|
8.661 in
220.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
Polyamide 66
|
||
R 2,1054 - R 5,9017 | Request the lead time here |
Double Steel Toothed Head
|
1.339 in
34.0 mm
|
5.512 in
140.0 mm
|
Stainless Steel
|
0.138 in
3.5 mm
|
Polyamide 66
|
||
R 2,6318 - R 7,3373 | Request the lead time here |
Double Steel Toothed Head
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
Stainless Steel
|
0.177 in
4.5 mm
|
Polyamide 66
|
||
R 3,281 - R 9,1998 | Request the lead time here |
Double Steel Toothed Head
|
4.016 in
102.0 mm
|
14.37 in
365.0 mm
|
Stainless Steel
|
0.177 in
4.5 mm
|
Polyamide 66
|
||
R 8,4379 - R 15,185 | Request the lead time here |
Double Steel Toothed Head
|
3.937 in
100.0 mm
|
14.173 in
360.0 mm
|
Stainless Steel
|
0.295 in
7.5 mm
|
Polyamide 66
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.