10016053
MMB-250-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,3916 |
| 5000 - 9999 | R 3,147 |
| 10000 - 19999 | R 2,9697 |
| 20000 + | R 2,805 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Anchor Length | 16.3 mm |
|---|---|
| Anchor Length | 0.642 in |
| Head Diameter | 12.7 mm |
| Head Diameter | 0.5 in |
| Head Height | 2.2 mm |
| Head Height | 0.087 in |
| Compatible Hole Diameter Range | 6.3 - 6.4 mm |
| Compatible Hole Diameter Range | 0.248 - 0.252 in |
| Compatible Panel Thickness Range | 2.5 - 5.6 mm |
| Compatible Panel Thickness Range | 0.098 - 0.22 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
| Colour | Natural |
| Rivet Fitting Style | Push-In |
| Rivet Head Shape | Truss |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue