Menu Search

Cap Head Seal Screw M2 10.0 303 Stainless Steel

Cap Head Seal Screws with torx sockets are designed for the screw to protect applications against dirt, fluids or gases. It can be used in threaded and non-threaded holes in applications such as cabinets, gearboxes, or motors. Suitable for temperatures from -100°C to +260°C.
Item code:

20227777

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 32,0501
50 - 99 R 25,6399
100 - 199 R 24,0376
200 - 499 R 22,4352
500 + R 20,8325
Standard pack: 1

Order in multiple of 1

Total price:

R 32,05

1 x R 32,0501

Specifications

Imperial
Metric
SKU attributes
d1 M2
l1 10.0
h1 max 2.0
d2 max 3.8
d3 ±0.05 2.35
Drive Torx TX 6
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us