Menu Search

Cap Head Seal Screw M3 8.0 303 Stainless Steel

Cap Head Seal Screws with torx sockets are designed for the screw to protect applications against dirt, fluids or gases. It can be used in threaded and non-threaded holes in applications such as cabinets, gearboxes, or motors. Suitable for temperatures from -100°C to +260°C.
Item code:

20227838

202 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 45,354
50 - 99 R 36,2831
100 - 199 R 34,0154
200 - 499 R 31,7477
500 + R 29,48
Standard pack: 1

Order in multiple of 1

Total price:

R 45,35

1 x R 45,354

Specifications

Imperial
Metric
SKU attributes
d1 M3
l1 8.0
h1 max 3.0
d2 max 5.5
d3 ±0.05 3.6
Drive Torx TX 10
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us