Menu Search

Cap Head Seal Screw M4 10.0 303 Stainless Steel

Cap Head Seal Screws with torx sockets are designed for the screw to protect applications against dirt, fluids or gases. It can be used in threaded and non-threaded holes in applications such as cabinets, gearboxes, or motors. Suitable for temperatures from -100°C to +260°C.
Item code:

20227890

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 48,3775
50 - 99 R 38,7019
100 - 199 R 36,2831
200 - 499 R 33,8643
500 + R 31,4453
Standard pack: 1

Order in multiple of 1

Total price:

R 48,38

1 x R 48,3775

Specifications

Imperial
Metric
SKU attributes
d1 M4
l1 10.0
h1 max 4.0
d2 max 7.0
d3 ±0.05 4.5
Drive Torx TX 20
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us