Menu Search

Cap Head Seal Screw M10 40.0 303 Stainless Steel

Cap Head Seal Screws with torx sockets are designed for the screw to protect applications against dirt, fluids or gases. It can be used in threaded and non-threaded holes in applications such as cabinets, gearboxes, or motors. Suitable for temperatures from -100°C to +260°C.
Item code:

20228125

Request the lead time here For more information Delivery & returns
SKU price information
Quantity Unit price
1 - 49R 133,0382
50 - 99R 106,4306
100 - 199R 99,7788
200 - 499R 93,1267
500+R 86,4749
Standard pack: 1

Order in multiple of 1

Total price:

R 133,04

1 x R 133,0382

Specifications

Imperial
Metric
SKU attributes
d1 M10
l1 40.0
h1 max 10.0
d2 max 16.0
d3 ±0.05 10.6
Drive Torx TX 50
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us