Menu Search

Cap Head Seal Screw M12 40.0 303 Stainless Steel

Cap Head Seal Screws with torx sockets are designed for the screw to protect applications against dirt, fluids or gases. It can be used in threaded and non-threaded holes in applications such as cabinets, gearboxes, or motors. Suitable for temperatures from -100°C to +260°C.
Item code:

20228163

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 146,4026
50 - 99 R 117,122
100 - 199 R 109,8019
200 - 499 R 102,4819
500 + R 95,1618
Standard pack: 1

Order in multiple of 1

Total price:

R 146,40

1 x R 146,4026

Specifications

Imperial
Metric
SKU attributes
d1 M12
l1 40.0
h1 max 12.0
d2 max 18.0
d3 ±0.05 12.85
Drive Torx TX 55
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us