Menu Search

Captive Screws - Button Head

In stock

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Item Code Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
R 44,0659 - R 62,9514 586 In stock - Delivery conditions may apply, visit our FAQs
7.6
3.10
303 Stainless Steel
25.0
M4
2.8
4.5
R 45,2088 - R 64,584 423 In stock - Delivery conditions may apply, visit our FAQs
9.5
3.70
303 Stainless Steel
12.0
M5
3.7
5.5
R 43,6002 - R 62,2861 192 In stock - Delivery conditions may apply, visit our FAQs
5.7
1.65
303 Stainless Steel
40.0
M3
2.0
3.5
R 44,7008 - R 63,8583 Request the lead time here
7.6
3.10
303 Stainless Steel
50.0
M4
2.8
4.5
R 44,0659 - R 62,9514 1008 In stock - Delivery conditions may apply, visit our FAQs
7.6
3.10
303 Stainless Steel
20.0
M4
2.8
4.5
R 46,4788 - R 66,3982 42 In stock - Delivery conditions may apply, visit our FAQs
10.5
4.70
303 Stainless Steel
40.0
M6
4.2
6.5
R 41,9071 - R 59,8671 Request the lead time here
4.5
1.50
316 Stainless Steel
10.0
M2.5
1.7
2.8
R 49,5265 - R 70,7522 Request the lead time here
5.7
1.65
316 Stainless Steel
25.0
M3
2.0
3.5
R 42,3302 - R 60,4719 Request the lead time here
4.5
1.50
316 Stainless Steel
12.0
M2.5
1.7
2.8
R 47,8334 - R 68,3334 Request the lead time here
5.7
1.65
316 Stainless Steel
16.0
M3
2.0
3.5
R 46,5635 - R 66,5192 Request the lead time here
5.7
1.65
316 Stainless Steel
10.0
M3
2.0
3.5
R 60,5748 - R 86,5354 209 In stock - Delivery conditions may apply, visit our FAQs
9.5
3.70
316 Stainless Steel
50.0
M5
3.7
5.5
R 60,5748 - R 86,5354 474 In stock - Delivery conditions may apply, visit our FAQs
10.5
4.70
316 Stainless Steel
20.0
M6
4.2
6.5
R 57,5693 - R 82,2419 240 In stock - Delivery conditions may apply, visit our FAQs
9.5
3.70
316 Stainless Steel
20.0
M5
3.7
5.5
R 58,0348 - R 82,9071 Request the lead time here
7.6
3.10
316 Stainless Steel
50.0
M4
2.8
4.5
R 60,5748 - R 86,5354 210 In stock - Delivery conditions may apply, visit our FAQs
9.5
3.70
316 Stainless Steel
40.0
M5
3.7
5.5
R 60,5748 - R 86,5354 Request the lead time here
10.5
4.70
316 Stainless Steel
25.0
M6
4.2
6.5
R 35,5574 - R 50,7965 Request the lead time here
4.5
1.50
Blackened Stainless 303
10.0
M2.5
1.7
2.8
R 50,5425 - R 72,2034 Request the lead time here
7.6
3.10
Blackened Stainless 303
60.0
M4
2.8
4.5
R 43,4308 - R 62,0442 1937 In stock - Delivery conditions may apply, visit our FAQs
7.6
3.10
303 Stainless Steel
12.0
M4
2.8
4.5
  • of 7
Captive Screw Button Head M5 30.0 Blackened Stainless 303

20189525

Price Range
R 73,7758 - R 51,6431

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 20.0 Blackened Stainless 303

20189570

Price Range
R 74,7434 - R 52,3203

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 30.0 Blackened Stainless 303

20189594

Price Range
R 74,7434 - R 52,3203

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 8.0 Blackened Stainless 316

20189648

Price Range
R 59,2626 - R 41,4838

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 60.0 Blackened Stainless 303

20189556

Price Range
R 74,7434 - R 52,3203

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 25.0 Blackened Stainless 303

20189518

Price Range
R 71,3568 - R 49,9498

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 16.0 Blackened Stainless 303

20189563

Price Range
R 73,6548 - R 51,5583

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 30.0 Blackened Stainless 316

20189792

Price Range
R 79,8231 - R 55,876

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 16.0 Blackened Stainless 316

20189846

Price Range
R 81,0326 - R 56,7226

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 30.0 Blackened Stainless 316

20189877

Price Range
R 88,8937 - R 62,2257

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 20.0 Blackened Stainless 316

20189716

Price Range
R 69,5427 - R 48,6799

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 16.0 Blackened Stainless 316

20189761

Price Range
R 74,9851 - R 52,4896

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 12.0 Blackened Stainless 316

20189839

Price Range
R 78,6136 - R 55,0293

Stock Levels
70 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 40.0 Blackened Stainless 316

20189884

Price Range
R 91,4336 - R 64,0034

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M2.5 12.0 Blackened Stainless 303

20189310

Price Range
R 51,401 - R 35,9807

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 50.0 Blackened Stainless 303

20189549

Price Range
R 74,7434 - R 52,3203

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 40.0 Blackened Stainless 303

20189457

Price Range
R 71,3568 - R 49,9498

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 16.0 Blackened Stainless 303

20189419

Price Range
R 64,1002 - R 44,8702

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 16.0 Blackened Stainless 316

20189679

Price Range
R 61,6814 - R 43,1769

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 10.0 Blackened Stainless 316

20189693

Price Range
R 66,5192 - R 46,5635

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 40.0 Blackened Stainless 316

20189747

Price Range
R 76,1946 - R 53,3362

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 20.0 Blackened Stainless 316

20189778

Price Range
R 76,1946 - R 53,3362

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 16.0 Blackened Stainless 316

20189709

Price Range
R 68,3334 - R 47,8334

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 12.0 Blackened Stainless 316

20189754

Price Range
R 73,171 - R 51,2196

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 50.0 Blackened Stainless 316

20189891

Price Range
R 91,4336 - R 64,0034

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 25.0 Blackened Stainless 316

20189785

Price Range
R 78,0088 - R 54,6062

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 60.0 Blackened Stainless 316

20189976

Price Range
R 93,0663 - R 65,1465

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 60.0 Blackened Stainless 316

20189907

Price Range
R 91,4336 - R 64,0034

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 40.0 Blackened Stainless 316

20189952

Price Range
R 91,4336 - R 64,0034

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 16.0 Blackened Stainless 316

20189914

Price Range
R 89,8008 - R 62,8605

Stock Levels
85 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 80.0 Blackened Stainless 316

20189983

Price Range
R 93,0663 - R 65,1465

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 12.0 Blackened Stainless 303

20189402

Price Range
R 62,8909 - R 44,0237

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 20.0 Blackened Stainless 303

20189365

Price Range
R 58,6576 - R 41,0604

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 60.0 Blackened Stainless 303

20189624

Price Range
R 76,376 - R 53,4631

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 12.0 Blackened Stainless 303

20189488

Price Range
R 65,9144 - R 46,1399

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 40.0 Blackened Stainless 303

20189532

Price Range
R 74,7434 - R 52,3203

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 40.0 Blackened Stainless 303

20189600

Price Range
R 74,7434 - R 52,3203

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 10.0 Blackened Stainless 316

20189655

Price Range
R 59,8671 - R 41,9071

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 50.0 Blackened Stainless 303

20189617

Price Range
R 76,376 - R 53,4631

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 20.0 Blackened Stainless 316

20189686

Price Range
R 62,8909 - R 44,0237

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 30.0 Blackened Stainless 316

20189730

Price Range
R 73,171 - R 51,2196

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 20.0 Blackened Stainless 316

20189921

Price Range
R 91,4336 - R 64,0034

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 20.0 Blackened Stainless 316

20189853

Price Range
R 82,8466 - R 57,9926

Stock Levels
56 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 50.0 Blackened Stainless 316

20189815

Price Range
R 87,0797 - R 60,9557

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 25.0 Blackened Stainless 316

20189938

Price Range
R 91,4336 - R 64,0034

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 30.0 Blackened Stainless 303

20189389

Price Range
R 61,0766 - R 42,7537

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 25.0 Blackened Stainless 303

20189433

Price Range
R 67,1239 - R 46,9868

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 20.0 Blackened Stainless 303

20189501

Price Range
R 69,5427 - R 48,6799

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 50.0 Blackened Stainless 303

20189464

Price Range
R 72,2034 - R 50,5425

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 25.0 Blackened Stainless 316

20189723

Price Range
R 71,3568 - R 49,9498

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 25.0 Blackened Stainless 303

20189587

Price Range
R 74,7434 - R 52,3203

Stock Levels
196 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 80.0 Blackened Stainless 303

20189631

Price Range
R 76,376 - R 53,4631

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 60.0 Blackened Stainless 316

20189822

Price Range
R 87,9868 - R 61,5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 12.0 Blackened Stainless 316

20189662

Price Range
R 60,4719 - R 42,3302

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M4 40.0 Blackened Stainless 316

20189808

Price Range
R 83,4514 - R 58,4159

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 30.0 Blackened Stainless 316

20189945

Price Range
R 91,4336 - R 64,0034

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 25.0 Blackened Stainless 316

20189860

Price Range
R 85,8702 - R 60,109

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 50.0 Blackened Stainless 316

20189969

Price Range
R 93,0663 - R 65,1465

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 30.0 303 Stainless Steel

20188689

Price Range
R 60,4719 - R 42,3302

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M2.5 20.0 303 Stainless Steel

20188634

Price Range
R 52,6105 - R 36,8274

Stock Levels
47 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M2.5 10.0 303 Stainless Steel

20188603

Price Range
R 50,7965 - R 35,5574

Stock Levels
583 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M4 40.0 303 Stainless Steel

20188757

Price Range
R 63,8583 - R 44,7008

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 40.0 303 Stainless Steel

20188832

Price Range
R 66,3982 - R 46,4788

Stock Levels
199 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 25.0 303 Stainless Steel

20188887

Price Range
R 66,3982 - R 46,4788

Stock Levels
83 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 25.0 303 Stainless Steel

20188818

Price Range
R 65,3097 - R 45,7168

Stock Levels
332 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 60.0 303 Stainless Steel

20188771

Price Range
R 63,8583 - R 44,7008

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 50.0 303 Stainless Steel

20188849

Price Range
R 66,3982 - R 46,4788

Stock Levels
166 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 40.0 316 Stainless Steel

20189044

Price Range
R 75,59 - R 52,9129

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 20.0 316 Stainless Steel

20189075

Price Range
R 75,59 - R 52,9129

Stock Levels
179 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 60.0 303 Stainless Steel

20188924

Price Range
R 68,0308 - R 47,6217

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 16.0 316 Stainless Steel

20188979

Price Range
R 61,0766 - R 42,7537

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 30.0 316 Stainless Steel

20189037

Price Range
R 72,5663 - R 50,7965

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 30.0 316 Stainless Steel

20189242

Price Range
R 86,5354 - R 60,5748

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 60.0 316 Stainless Steel

20189273

Price Range
R 87,9868 - R 61,5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 16.0 Blackened Stainless 303

20189327

Price Range
R 52,006 - R 36,4041

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 25.0 316 Stainless Steel

20189167

Price Range
R 85,2654 - R 59,6857

Stock Levels
337 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 40.0 Blackened Stainless 303

20189396

Price Range
R 62,8909 - R 44,0237

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 80.0 316 Stainless Steel

20189280

Price Range
R 87,9868 - R 61,5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 16.0 Blackened Stainless 303

20189358

Price Range
R 58,0531 - R 40,6371

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 16.0 303 Stainless Steel

20188658

Price Range
R 57,4483 - R 40,2138

Stock Levels
382 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M2.5 12.0 303 Stainless Steel

20188610

Price Range
R 50,7965 - R 35,5574

Stock Levels
109 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 10.0 303 Stainless Steel

20188641

Price Range
R 56,8436 - R 39,7905

Stock Levels
924 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M2.5 16.0 303 Stainless Steel

20188627

Price Range
R 52,006 - R 36,4041

Stock Levels
65 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 20.0 303 Stainless Steel

20188801

Price Range
R 65,3097 - R 45,7168

Stock Levels
12439 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 30.0 303 Stainless Steel

20188740

Price Range
R 62,9514 - R 44,0659

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 80.0 303 Stainless Steel

20188931

Price Range
R 68,0308 - R 47,6217

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 16.0 303 Stainless Steel

20188863

Price Range
R 65,3097 - R 45,7168

Stock Levels
314 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 30.0 303 Stainless Steel

20188825

Price Range
R 66,3982 - R 46,4788

Stock Levels
561 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 30.0 303 Stainless Steel

20188894

Price Range
R 66,3982 - R 46,4788

Stock Levels
53 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 30.0 316 Stainless Steel

20189099

Price Range
R 79,2183 - R 55,4529

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 60.0 316 Stainless Steel

20189129

Price Range
R 82,9071 - R 58,0348

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 12.0 316 Stainless Steel

20189051

Price Range
R 73,171 - R 51,2196

Stock Levels
261 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 20.0 316 Stainless Steel

20189013

Price Range
R 69,5427 - R 48,6799

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 25.0 316 Stainless Steel

20189082

Price Range
R 77,4041 - R 54,1829

Stock Levels
310 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 8.0 Blackened Stainless 303

20189297

Price Range
R 50,1917 - R 35,1343

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 60.0 316 Stainless Steel

20189204

Price Range
R 86,5354 - R 60,5748

Stock Levels
34 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 25.0 Blackened Stainless 303

20189372

Price Range
R 59,8671 - R 41,9071

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 16.0 316 Stainless Steel

20189211

Price Range
R 85,4468 - R 59,8128

Stock Levels
276 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 30.0 Blackened Stainless 303

20189440

Price Range
R 68,3334 - R 47,8334

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 16.0 Blackened Stainless 303

20189495

Price Range
R 67,7285 - R 47,4099

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 25.0 303 Stainless Steel

20188733

Price Range
R 62,9514 - R 44,0659

Stock Levels
586 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 12.0 303 Stainless Steel

20188788

Price Range
R 64,584 - R 45,2088

Stock Levels
423 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 40.0 303 Stainless Steel

20188696

Price Range
R 62,2861 - R 43,6002

Stock Levels
192 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 50.0 303 Stainless Steel

20188764

Price Range
R 63,8583 - R 44,7008

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 20.0 303 Stainless Steel

20188726

Price Range
R 62,9514 - R 44,0659

Stock Levels
1008 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 40.0 303 Stainless Steel

20188900

Price Range
R 66,3982 - R 46,4788

Stock Levels
42 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 10.0 316 Stainless Steel

20188955

Price Range
R 59,8671 - R 41,9071

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 25.0 316 Stainless Steel

20189020

Price Range
R 70,7522 - R 49,5265

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M2.5 12.0 316 Stainless Steel

20188962

Price Range
R 60,4719 - R 42,3302

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 16.0 316 Stainless Steel

20189006

Price Range
R 68,3334 - R 47,8334

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 10.0 316 Stainless Steel

20188993

Price Range
R 66,5192 - R 46,5635

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M5 50.0 316 Stainless Steel

20189198

Price Range
R 86,5354 - R 60,5748

Stock Levels
209 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 20.0 316 Stainless Steel

20189228

Price Range
R 86,5354 - R 60,5748

Stock Levels
474 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 20.0 316 Stainless Steel

20189150

Price Range
R 82,2419 - R 57,5693

Stock Levels
240 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 50.0 316 Stainless Steel

20189112

Price Range
R 82,9071 - R 58,0348

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 40.0 316 Stainless Steel

20189181

Price Range
R 86,5354 - R 60,5748

Stock Levels
210 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 25.0 316 Stainless Steel

20189235

Price Range
R 86,5354 - R 60,5748

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 10.0 Blackened Stainless 303

20189303

Price Range
R 50,7965 - R 35,5574

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M4 60.0 Blackened Stainless 303

20189471

Price Range
R 72,2034 - R 50,5425

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 12.0 303 Stainless Steel

20188702

Price Range
R 62,0442 - R 43,4308

Stock Levels
1937 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 20.0 303 Stainless Steel

20188665

Price Range
R 58,6576 - R 41,0604

Stock Levels
116 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 16.0 303 Stainless Steel

20188719

Price Range
R 62,0442 - R 43,4308

Stock Levels
1321 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 25.0 303 Stainless Steel

20188672

Price Range
R 59,2626 - R 41,4838

Stock Levels
114 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M5 60.0 303 Stainless Steel

20188856

Price Range
R 66,3982 - R 46,4788

Stock Levels
366 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 16.0 303 Stainless Steel

20188795

Price Range
R 64,584 - R 45,2088

Stock Levels
981 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M2.5 20.0 316 Stainless Steel

20188986

Price Range
R 62,2861 - R 43,6002

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 50.0 303 Stainless Steel

20188917

Price Range
R 68,0308 - R 47,6217

Stock Levels
78 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 20.0 303 Stainless Steel

20188870

Price Range
R 66,3982 - R 46,4788

Stock Levels
319 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 8.0 316 Stainless Steel

20188948

Price Range
R 59,2626 - R 41,4838

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 16.0 316 Stainless Steel

20189143

Price Range
R 80,4276 - R 56,2993

Stock Levels
1034 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 30.0 316 Stainless Steel

20189174

Price Range
R 86,5354 - R 60,5748

Stock Levels
204 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 40.0 316 Stainless Steel

20189105

Price Range
R 82,8466 - R 57,9926

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M4 16.0 316 Stainless Steel

20189068

Price Range
R 74,3805 - R 52,0663

Stock Levels
161 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 12.0 316 Stainless Steel

20189136

Price Range
R 78,0088 - R 54,6062

Stock Levels
412 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 10.0 Blackened Stainless 303

20189341

Price Range
R 56,8436 - R 39,7905

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 40.0 316 Stainless Steel

20189259

Price Range
R 86,5354 - R 60,5748

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 20.0 Blackened Stainless 303

20189426

Price Range
R 65,3097 - R 45,7168

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 50.0 316 Stainless Steel

20189266

Price Range
R 87,9868 - R 61,5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 20.0 Blackened Stainless 303

20189334

Price Range
R 52,6105 - R 36,8274

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M2.5 8.0 303 Stainless Steel

20188597

Price Range
R 50,1917 - R 35,1343

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8