Menu Search

Captive Screws - Pan Head

In stock

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability d1 l2 025 l1 025 H1 max d3 max Drive Type d2 a012 View
R 44,6364 - R 63,7632 159 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
8.0
3.2
8.0
Torx Drive
2.8
R 43,7076 - R 62,4348 506 In stock - Delivery conditions may apply, visit our FAQs
M3
4.5
8.0
2.5
6.0
Torx Drive
2.0
R 56,5614 - R 75,2832 Request the lead time here
M8
10.0
12.0
6.1
16.0
Torx Drive
6.0
R 76,4001 - R 101,6885 Request the lead time here
M8
10.0
50.0
6.1
16.0
Torx Drive
6.0
R 65,8476 - R 87,6431 Request the lead time here
M8
10.0
30.0
6.1
16.0
Torx Drive
6.0
R 39,7905 - R 56,8436 493 In stock - Delivery conditions may apply, visit our FAQs
M2.5
3.7
8.0
2.1
5.0
Philips Drive
1.7
Request the lead time here
M4
6.0
60.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M6
7.5
60.0
4.7
12.0
Philips Drive
4.2
Request the lead time here
M5
7.5
50.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M5
7.5
25.0
3.7
9.5
Philips Drive
3.7
R 7,1963 - R 10,2803 978 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
40.0
3.1
8.0
Philips Drive
2.8
R 7,1963 - R 10,2803 114 In stock - Delivery conditions may apply, visit our FAQs
M6
7.5
30.0
4.7
12.0
Philips Drive
4.2
R 7,1963 - R 10,2803 2273 In stock - Delivery conditions may apply, visit our FAQs
M3
4.5
20.0
2.4
5.6
Philips Drive
2.0
R 7,1963 - R 10,2803 1700 In stock - Delivery conditions may apply, visit our FAQs
M3
4.5
16.0
2.4
5.6
Philips Drive
2.0
R 7,1963 - R 10,2803 458 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
12.0
3.7
9.5
Philips Drive
3.7
R 7,1963 - R 10,2803 2094 In stock - Delivery conditions may apply, visit our FAQs
M6
7.5
50.0
4.7
12.0
Philips Drive
4.2
R 7,1963 - R 10,2803 Request the lead time here
M6
7.5
16.0
4.7
12.0
Philips Drive
4.2
R 7,1963 - R 10,2803 3240 In stock - Delivery conditions may apply, visit our FAQs
M4
6.0
12.0
3.1
8.0
Philips Drive
2.8
R 7,1963 - R 10,2803 147 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
20.0
3.7
9.5
Philips Drive
3.7
R 7,1963 - R 10,2803 595 In stock - Delivery conditions may apply, visit our FAQs
M5
7.5
30.0
3.7
9.5
Philips Drive
3.7
  • of 4
Captive Screw M3 16.0 303 Stainless Steel

20137687

Price Range
R 62,4348 - R 43,7076

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
Captive Screw M4 12.0 303 Stainless Steel

20137717

Price Range
R 62,4348 - R 43,7076

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M4 40.0 303 Stainless Steel

20137755

Price Range
R 63,7632 - R 44,6364

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M5 20.0 303 Stainless Steel

20137793

Price Range
R 65,9772 - R 46,1808

Stock Levels
299 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M6 20.0 303 Stainless Steel

20137847

Price Range
R 67,3056 - R 47,1096

Stock Levels
53 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M6 50.0 303 Stainless Steel

20137878

Price Range
R 73,0359 - R 54,873

Stock Levels
419 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M5 25.0 303 Stainless Steel

20140120

Price Range
R 65,9772 - R 46,1808

Stock Levels
163 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M4 6.0 303 Stainless Steel

20140090

Price Range
R 63,1044 - R 44,172

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    6.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M6 10.0 303 Stainless Steel

20140137

Price Range
R 67,3056 - R 47,1096

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    10.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M8 25.0 303 Stainless Steel

20140182

Price Range
R 84,2722 - R 63,315

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    25.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M8 80.0 303 Stainless Steel

20140236

Price Range
R 123,0375 - R 92,4399

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    80.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M8 20.0 303 Stainless Steel

20140410

Price Range
R 80,9013 - R 60,7824

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    20.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M3 20.0 303 Stainless Steel

20137694

Price Range
R 62,4348 - R 43,7076

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
Captive Screw M4 16.0 303 Stainless Steel

20137724

Price Range
R 62,4348 - R 43,7076

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M5 12.0 303 Stainless Steel

20137779

Price Range
R 64,8756 - R 45,414

Stock Levels
539 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M5 40.0 303 Stainless Steel

20137816

Price Range
R 67,3056 - R 47,1096

Stock Levels
135 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M6 30.0 303 Stainless Steel

20137854

Price Range
R 67,3056 - R 49,3857

Stock Levels
508 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M3 30.0 303 Stainless Steel

20138257

Price Range
R 63,7632 - R 44,6364

Stock Levels
192 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
Captive Screw M5 10.0 303 Stainless Steel

20140113

Price Range
R 63,7632 - R 44,6364

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    10.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M6 25.0 303 Stainless Steel

20140151

Price Range
R 67,3056 - R 47,6973

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M8 40.0 303 Stainless Steel

20140205

Price Range
R 94,9467 - R 71,3349

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    40.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M6 80.0 303 Stainless Steel

20140403

Price Range
R 84,2722 - R 63,315

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M8 45.0 303 Stainless Steel

20140434

Price Range
R 98,3176 - R 73,8675

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    45.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M3 10.0 303 Stainless Steel

20137670

Price Range
R 62,4348 - R 43,7076

Stock Levels
99 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
Captive Screw M4 20.0 303 Stainless Steel

20137731

Price Range
R 63,7632 - R 44,6364

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M4 50.0 303 Stainless Steel

20137762

Price Range
R 63,7632 - R 44,6364

Stock Levels
227 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M5 30.0 303 Stainless Steel

20137809

Price Range
R 67,3056 - R 47,1096

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M5 50.0 303 Stainless Steel

20137823

Price Range
R 67,3056 - R 48,9636

Stock Levels
236 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M6 60.0 303 Stainless Steel

20137885

Price Range
R 76,4068 - R 57,4056

Stock Levels
61 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M4 10.0 303 Stainless Steel

20140106

Price Range
R 63,7632 - R 44,6364

Stock Levels
215 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    10.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M8 16.0 303 Stainless Steel

20140175

Price Range
R 77,5304 - R 58,2498

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    16.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M6 12.0 303 Stainless Steel

20140144

Price Range
R 65,9772 - R 46,1808

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    12.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M8 60.0 303 Stainless Steel

20140229

Price Range
R 108,9921 - R 81,8874

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    60.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M8 25.0 303 Stainless Steel

20140427

Price Range
R 91,014 - R 68,3802

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    25.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M3 25.0 303 Stainless Steel

20137700

Price Range
R 63,7632 - R 44,6364

Stock Levels
110 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
Captive Screw M4 30.0 303 Stainless Steel

20137748

Price Range
R 63,7632 - R 44,6364

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M5 16.0 303 Stainless Steel

20137786

Price Range
R 64,8756 - R 45,414

Stock Levels
283 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M6 16.0 303 Stainless Steel

20137830

Price Range
R 65,9772 - R 46,1808

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M6 40.0 303 Stainless Steel

20137861

Price Range
R 69,665 - R 52,3404

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M4 25.0 303 Stainless Steel

20139179

Price Range
R 63,7632 - R 44,6364

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M4 8.0 303 Stainless Steel

20140076

Price Range
R 63,7632 - R 44,6364

Stock Levels
159 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    8.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M3 8.0 303 Stainless Steel

20140083

Price Range
R 62,4348 - R 43,7076

Stock Levels
506 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    8.0
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
Captive Screw M8 12.0 303 Stainless Steel

20140168

Price Range
R 75,2832 - R 56,5614

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    12.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M8 50.0 303 Stainless Steel

20140212

Price Range
R 101,6885 - R 76,4001

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    50.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M8 30.0 303 Stainless Steel

20140199

Price Range
R 87,6431 - R 65,8476

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    30.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M2.5 8.0 303 Stainless Steel

20180034

Price Range
R 56,8436 - R 39,7905

Stock Levels
493 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    5.0
  • H1 max
    2.1
Captive Screw M4 60.0 303 Stainless Steel

20188085


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 60.0 303 Stainless Steel

20188160


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M5 50.0 303 Stainless Steel

20188122


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M5 25.0 303 Stainless Steel

20188108


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M4 40.0 303 Stainless Steel

20180201

Price Range
R 10,2803 - R 7,1963

Stock Levels
978 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 30.0 303 Stainless Steel

20180041

Price Range
R 10,2803 - R 7,1963

Stock Levels
114 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M3 20.0 303 Stainless Steel

20180072

Price Range
R 10,2803 - R 7,1963

Stock Levels
2273 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M3 16.0 303 Stainless Steel

20180065

Price Range
R 10,2803 - R 7,1963

Stock Levels
1700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M5 12.0 303 Stainless Steel

20180119

Price Range
R 10,2803 - R 7,1963

Stock Levels
458 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M6 50.0 303 Stainless Steel

20180225

Price Range
R 10,2803 - R 7,1963

Stock Levels
2094 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    50.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M6 16.0 303 Stainless Steel

20180157

Price Range
R 10,2803 - R 7,1963

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    16.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M4 12.0 303 Stainless Steel

20180089

Price Range
R 10,2803 - R 7,1963

Stock Levels
3240 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M5 20.0 303 Stainless Steel

20180133

Price Range
R 10,2803 - R 7,1963

Stock Levels
147 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M5 30.0 303 Stainless Steel

20180218

Price Range
R 10,2803 - R 7,1963

Stock Levels
595 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M4 16.0 303 Stainless Steel

20180096

Price Range
R 10,2803 - R 7,1963

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 20.0 303 Stainless Steel

20180140

Price Range
R 10,2803 - R 7,1963

Stock Levels
9286 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M5 16.0 303 Stainless Steel

20180126

Price Range
R 64,584 - R 45,2088

Stock Levels
7347 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M4 20.0 303 Stainless Steel

20180102

Price Range
R 10,2803 - R 7,1963

Stock Levels
753 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M4 30.0 303 Stainless Steel

20180195

Price Range
R 10,2803 - R 7,1963

Stock Levels
963 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M4
  • l1 025
    30.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 12.0 303 Stainless Steel

20180713

Price Range
R 10,2803 - R 7,1963

Stock Levels
18929 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M6
  • l1 025
    12.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M3 25.0 303 Stainless Steel

20188030


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M5 40.0 303 Stainless Steel

20188115


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M5 10.0 303 Stainless Steel

20188092


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    10.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M6 80.0 303 Stainless Steel

20188177


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M4 25.0 303 Stainless Steel

20188061


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M3 40.0 303 Stainless Steel

20188047


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M6 25.0 303 Stainless Steel

20188146


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M5 60.0 303 Stainless Steel

20188139


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M4 50.0 303 Stainless Steel

20188078


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M4 10.0 303 Stainless Steel

20188054


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    10.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 40.0 303 Stainless Steel

20188153


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M2.5 10.0 303 Stainless Steel

20180058

Price Range
R 10,2803 - R 7,1963

Stock Levels
662 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    5.0
  • H1 max
    2.1
Captive Screw M3 10.0 303 Stainless Steel

20182304

Price Range
R 3,6283 - R 2,5397

Stock Levels
7627 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
Captive Screw M3 30.0 303 Stainless Steel

20186074

Price Range
R 16,9321 - R 11,8524

Stock Levels
9948 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4