Menu Search

Captive Thumb Screw M3.5 16.0 303 Stainless Steel

Captive Thumb Screw with a long head. Design that combines tactile properties of thumb screws with the retention power of captive screws. Provides a secure fastening solution that prevents damage, cost and time delays cause from lost or loose screws. Can be used in threaded and non-threaded panel holes.
Item code:

20137960

98 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 63,7632
100 - 249 R 57,3912
250 - 749 R 51,0084
750 + R 44,6364
Standard pack: 1

Order in multiple of 1

Total price:

R 63,76

1 x R 63,7632

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M3.5
d2 a012 2.3
D3 5.0
d4 min 3.8
l1 025 16.0
l2 025 8.0
h1 10.0
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us