Menu Search

Captive Thumb Screw M8 30.0 303 Stainless Steel

Captive Thumb Screw with a low head. Design that combines tactile properties of thumb screws with the retention power of captive screws. Provides a secure fastening solution that prevents damage, cost and time delays cause from lost or loose screws. Can be used in threaded and non-threaded panel holes.
Item code:

20140687

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 73,9476
100 - 249 R 66,5496
250 - 749 R 59,1624
750 + R 51,7644
Standard pack: 1

Order in multiple of 1

Total price:

R 73,95

1 x R 73,9476

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M8
d2 a012 6.0
D3 16.0
d4 min 8.5
l1 025 30.0
l2 025 10.0
h1 8.0
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us