Menu Search

Wheel 125.0 mm (DIA) 30.0 mm 305.9 kg Cast Iron Red

Red Polyurethane Castor Tyre is ideal for heavy-duty applications such as trolleys, lifting equipment and automatic gates.
Item code:

1337467

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7 R 1 978,782
8 - 31 R 933,2791
32 + R 648,2844
Standard pack: 8

Order any quantity

Total price:

R 1 978,78

1 x R 1 978,782

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Cast Iron
Colour Red
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us