Menu Search

Wheel 80.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

Blue elastic rubber tyre.
Item code:

1337471

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
48 - 191 R 268,5885
192 + R 186,5767
Standard pack: 48

Order in multiple of 48

Total price:

R 12 892,25

48 x R 268,5885

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Blue
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us