Menu Search

Wheel 100.0 mm (DIA) 27.0 mm 81.6 kg Plastic Grey

Light grey polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

1337478

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
32 - 127 R 81,3966
128 + R 56,5422
Standard pack: 32

Order in multiple of 32

Total price:

R 2 604,69

32 x R 81,3966

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Grey
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us