Menu Search

Wheel 125.0 mm (DIA) 27.0 mm 122.0 kg PA White

White Polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

1337480

40 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 79 R 122,0949
80 + R 84,8063
Standard pack: 20

Order in multiple of 20

Total price:

R 2 441,90

20 x R 122,0949

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polyamide
Colour White
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us