Menu Search

Wheel 40.0 mm (DIA) 17.0 mm 24.5 kg PP Black

Black thermoplastic polymer castor wheel.
Item code:

1337481

30 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
120 - 479 R 9,4899
480 + R 6,594
Standard pack: 120

Order in multiple of 120

Total price:

R 1 138,79

120 x R 9,4899

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polypropylene
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us