Menu Search

Wheel 50.0 mm (DIA) 18.0 mm 35.7 kg PP Black

Black thermoplastic polymer castor wheel.
Item code:

1337482

1071 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 10,8519
Standard pack: 100

Order in multiple of 100

Total price:

R 1 085,19

100 x R 10,8519

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polypropylene
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us