Menu Search

Wheel 125.0 mm (DIA) 37.5 mm 110.0 kg Steel Black

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

491137

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 339,5146
20 + R 181,3385
Standard pack: 20

Order any quantity

Total price:

R 339,51

1 x R 339,5146

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Steel
Colour Black
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us