Menu Search

Wheel 80.0 mm (DIA) 22.0 mm 80.0 kg PA White

White Polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

491141

8 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
48 + R 37,2645
Standard pack: 48

Order in multiple of 48

Total price:

R 1 788,70

48 x R 37,2645

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polyamide
Colour White
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us