Menu Search

Wheel 60.0 mm (DIA) 20.0 mm 60.0 kg Plastic Black

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Essentra Part Number:

10270493

Manufacturer Part Number:

491148

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 + R 197,9128
Standard pack: 20

Order in multiple of 20

Total price:

R 3 958,26

20 x R 197,9128

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Black
Load Capacity 60.0 kg
Wheel Diameter 60.0 mm
Wheel Width 20.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us