Menu Search

Clevis Joints

In stock

These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.

They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • Material: Steel 1.0718 (11SMnPb30k), silver zinc plated
  • Stainless Steel (1,4305 AISI 303 X8CrNiS18-9)
  • Black Plastic (Igumid G)
  • DIN 71 752/DIN ISO 8140

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
165 results
Product SKUs information
Item Code Price range Availability Clevis Size Thread hand Finish Material Thread Type d1 tol. H9 l1 ±0.5 View
R 460,1243 - R 707,9147 Request the lead time here
14x28
Left Hand
Stainless Steel
303 Stainless Steel
Fine
14.0
28.0
R 562,6443 - R 865,7469 Request the lead time here
14x56
Left Hand
Stainless Steel
303 Stainless Steel
Fine
14.0
56.0
R 1 182,2217 - R 1 576,2956 8 In stock - Delivery conditions may apply, visit our FAQs
20x40
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
20.0
40.0
R 98,4678 - R 151,3487 Request the lead time here
14x56
Right Hand
Silver Zinc Plated
Steel
Coarse
14.0
56.0
R 1 443,5869 - R 1 924,7826 52 In stock - Delivery conditions may apply, visit our FAQs
18x36
Right Hand
Silver Zinc Plated
Steel
Fine
18.0
36.0
R 625,453 - R 962,1887 2 In stock - Delivery conditions may apply, visit our FAQs
20x80
Right Hand
Silver Zinc Plated
Steel
Coarse
20.0
80.0
R 1 220,1095 - R 1 626,7452 Request the lead time here
28x56
Right Hand
Silver Zinc Plated
Steel
Fine
28.0
56.0
R 2 192,226 - R 2 922,833 2 In stock - Delivery conditions may apply, visit our FAQs
28x56
Right Hand
Silver Zinc Plated
Steel
Coarse
28.0
56.0
R 772,5469 - R 1 030,0626 3 In stock - Delivery conditions may apply, visit our FAQs
30x60
Right Hand
Silver Zinc Plated
Steel
Fine
30.0
60.0
R 1 173,1043 - R 1 564,1391 2 In stock - Delivery conditions may apply, visit our FAQs
36x72
Right Hand
Silver Zinc Plated
Steel
Fine
35.0
72.0
R 34,8487 - R 53,4887 20 In stock - Delivery conditions may apply, visit our FAQs
5x10
Left Hand
Silver Zinc Plated
Steel
Coarse
5.0
10.0
R 25,7313 - R 39,7113 112 In stock - Delivery conditions may apply, visit our FAQs
8x32
Left Hand
Silver Zinc Plated
Steel
Coarse
8.0
32.0
R 164,7208 - R 253,2608 8 In stock - Delivery conditions may apply, visit our FAQs
8x32
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
8.0
32.0
R 259,3391 - R 398,9365 3 In stock - Delivery conditions may apply, visit our FAQs
10x40
Left Hand
Stainless Steel
303 Stainless Steel
Coarse
10.0
40.0
R 137,5713 - R 211,5234 17 In stock - Delivery conditions may apply, visit our FAQs
8x32
Right Hand
Stainless Steel
303 Stainless Steel
Fine
8.0
32.0
R 216,386 - R 332,886 13 In stock - Delivery conditions may apply, visit our FAQs
10x20
Right Hand
Stainless Steel
303 Stainless Steel
Fine
10.0
20.0
R 248,6008 - R 382,5252 Request the lead time here
10x40
Right Hand
Stainless Steel
303 Stainless Steel
Fine
10.0
40.0
R 267,2408 - R 411,093 52 In stock - Delivery conditions may apply, visit our FAQs
12x24
Right Hand
Stainless Steel
303 Stainless Steel
Fine
12.0
24.0
R 597,493 - R 919,2356 52 In stock - Delivery conditions may apply, visit our FAQs
16x32
Right Hand
Stainless Steel
303 Stainless Steel
Fine
16.0
32.0
R 2 397,6713 - R 3 196,9626 5 In stock - Delivery conditions may apply, visit our FAQs
25x50
Right Hand
Stainless Steel
303 Stainless Steel
Coarse
25.0
50.0
  • of 9
Clevis Joint 16x32 M16 83.0 Steel

20209568

Price Range
R 104,7487 - R 68,0765

Stock Levels
161 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 25x50 M24 132.0 Steel

20209650

Price Range
R 819,3495 - R 532,6582

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 30x54 M27 148.0 Steel

20209698

Price Range
R 854,806 - R 598,3034

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint 36x72 M36 188.0 Steel

20209759

Price Range
R 1 489,9843 - R 1 117,5895

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 5x10 M5 26.0 Steel

20209353

Price Range
R 17,8295 - R 11,5487

Stock Levels
4891 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 5x20 M5 36.0 Steel

20209360

Price Range
R 31,6069 - R 20,4634

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 6x12 M6 31.0 Steel

20209377

Price Range
R 19,4504 - R 12,5617

Stock Levels
2084 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 10x20 M10 52.0 Steel

20209445

Price Range
R 48,8287 - R 31,8095

Stock Levels
244 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 12x48 M12 86.0 Steel

20209490

Price Range
R 79,8278 - R 51,8678

Stock Levels
606 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x28 M14 72.0 Steel

20209520

Price Range
R 156,0087 - R 101,5069

Stock Levels
102 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 18x36 M18 94.0 Steel

20209599

Price Range
R 1 846,7782 - R 1 385,033

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    18x36
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    18.0
  • l1 ±0.5
    36.0
Clevis Joint 4x16 M4 29.0 Steel

20209346

Price Range
R 16,006 - R 10,333

Stock Levels
849 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    4x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    16.0
Clevis Joint 6x24 M6 43.0 Steel

20209384

Price Range
R 25,7313 - R 16,8165

Stock Levels
987 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 8x32 M8 58.0 Steel

20209421

Price Range
R 36,4695 - R 23,7052

Stock Levels
96 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 10x40 M10 72.0 Steel

20209469

Price Range
R 67,8739 - R 44,1687

Stock Levels
534 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 4x16 M4 29.0 Steel

20209834

Price Range
R 22,2869 - R 14,5878

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    4x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    16.0
Clevis Joint 8x16 M8 42.0 Steel

20209896

Price Range
R 33,0252 - R 21,4765

Stock Levels
256 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 6x12 M6 31.0 Steel

20209865

Price Range
R 28,973 - R 18,8426

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 10x40 M10 72.0 Steel

20209957

Price Range
R 73,5469 - R 47,8156

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x48 M12 86.0 Steel

20209988

Price Range
R 135,3426 - R 87,9321

Stock Levels
377 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210557

Price Range
R 1 121,0339 - R 840,826

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210564

Price Range
R 1 243,0043 - R 932,2026

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 25x50 M24 132.0 Steel

20210144

Price Range
R 969,4826 - R 630,113

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 28x56 M27 148.0 Steel

20210168

Price Range
R 1 403,2678 - R 1 052,5521

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    28x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    28.0
  • l1 ±0.5
    56.0
Clevis Joint 6x12 M6 31.0 303 Stainless Steel

20210359

Price Range
R 116,50 - R 75,7756

Stock Levels
3338 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 16x64 M16 115.0 Steel

20210069

Price Range
R 290,946 - R 189,0339

Stock Levels
27 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 16x64 M16 115.0 Steel

20210076

Price Range
R 343,0165 - R 222,8695

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 16x32 M16 83.0 Steel

20210052

Price Range
R 248,8034 - R 161,6817

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 14x28 M14 72.0 316 Stainless Steel

20217402

Price Range
R 731,0121 - R 475,1173

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 12x48 M12 86.0 Steel

20209506

Price Range
R 147,4991 - R 95,8339

Stock Levels
63 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 50x96 M4 265.0 Steel

20210298

Price Range
R 4 991,6704 - R 3 743,8034

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 4x16 M4 29.0 303 Stainless Steel

20210328

Price Range
R 153,9826 - R 100,0887

Stock Levels
42 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    4x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    16.0
Clevis Joint 4x8 M4 21.0 303 Stainless Steel

20210311

Price Range
R 186,8052 - R 121,3626

Stock Levels
253 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210380

Price Range
R 233,00 - R 151,5513

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x20 M10 52.0 303 Stainless Steel

20210410

Price Range
R 328,6313 - R 213,5495

Stock Levels
1218 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 14x28 M14 72.0 303 Stainless Steel

20210496

Price Range
R 563,4547 - R 366,3165

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210526

Price Range
R 723,5156 - R 470,2547

Stock Levels
21 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 20x40 M20 105.0 303 Stainless Steel

20210588

Price Range
R 1 713,4617 - R 1 285,1469

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 20x40 M20 105.0 303 Stainless Steel

20210571

Price Range
R 1 206,3321 - R 904,8504

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 5x10 M5 26.0 303 Stainless Steel

20210649

Price Range
R 80,6382 - R 52,4756

Stock Levels
85 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 6x24 M6 43.0 303 Stainless Steel

20210670

Price Range
R 141,4208 - R 91,9843

Stock Levels
42 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210717

Price Range
R 253,2608 - R 164,7208

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210861

Price Range
R 1 699,6843 - R 1 274,8139

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210915

Price Range
R 3 303,5347 - R 2 477,7017

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210854

Price Range
R 959,1495 - R 623,4269

Stock Levels
12 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 4x8 M4 21.0 Steel

20209339

Price Range
R 15,8034 - R 10,333

Stock Levels
1560 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 8x16 M8 42.0 Steel

20209407

Price Range
R 114,0687 - R 74,1547

Stock Levels
402 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 8x32 M8 58.0 Steel

20209414

Price Range
R 30,1887 - R 19,653

Stock Levels
8249 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 10x20 M10 52.0 Steel

20209438

Price Range
R 39,1034 - R 25,326

Stock Levels
6019 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 12x24 M12 62.0 Steel

20209483

Price Range
R 66,6582 - R 43,3582

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 10x20 M10 52.0 303 Stainless Steel

20210731

Price Range
R 263,7965 - R 171,4069

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210793

Price Range
R 555,3504 - R 361,0487

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x56 M14 101.0 Steel

20209544

Price Range
R 863,3156 - R 561,226

Stock Levels
54 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 16x64 M16 115.0 Steel

20209575

Price Range
R 301,2791 - R 195,9226

Stock Levels
48 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 20x40 M20 105.0 Steel

20209612

Price Range
R 407,0408 - R 264,6069

Stock Levels
510 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 20x40 M20 105.0 Steel

20209629

Price Range
R 332,2782 - R 215,9808

Stock Levels
51 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 25x50 M24 132.0 Steel

20209667

Price Range
R 1 044,4478 - R 783,2852

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 35x72 M36 188.0 Steel

20209742

Price Range
R 1 790,2504 - R 1 342,6878

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 40x84 M4 232.0 Steel

20209773

Price Range
R 3 726,5817 - R 2 794,9869

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    40x84
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    40.0
  • l1 ±0.5
    84.0
Clevis Joint 8x16 M8 42.0 Steel

20209391

Price Range
R 24,9208 - R 16,2087

Stock Levels
2855 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x40 M10 72.0 Steel

20209452

Price Range
R 52,273 - R 34,0382

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x24 M12 62.0 Steel

20209476

Price Range
R 79,4226 - R 51,6652

Stock Levels
826 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 14x28 M14 72.0 Steel

20209513

Price Range
R 142,8391 - R 92,7947

Stock Levels
935 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 16x32 M16 83.0 Steel

20209551

Price Range
R 127,6434 - R 83,0695

Stock Levels
3800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 16x64 M16 115.0 Steel

20209582

Price Range
R 316,2721 - R 205,6478

Stock Levels
109 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 20x80 M20 145.0 Steel

20209643

Price Range
R 1 392,3269 - R 1 044,2452

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0
Clevis Joint 30x60 M30 160.0 Steel

20209704

Price Range
R 1 009,3965 - R 706,4965

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint 35x72 M36 188.0 Steel

20209735

Price Range
R 2 494,5182 - R 1 870,8887

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 35x54 M36 188.0 Steel

20209728

Price Range
R 1 962,4678 - R 1 471,9521

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0
Clevis Joint 42x84 M4 232.0 Steel

20209797

Price Range
R 3 939,5234 - R 2 954,6426

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    42x84
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    42.0
  • l1 ±0.5
    84.0
Clevis Joint 5x20 M5 36.0 Steel

20209858

Price Range
R 54,0965 - R 35,2539

Stock Levels
255 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 8x16 M8 42.0 Steel

20209889

Price Range
R 33,2278 - R 21,6791

Stock Levels
1204 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x40 M10 72.0 Steel

20209940

Price Range
R 72,5339 - R 47,2078

Stock Levels
160 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x48 M12 86.0 Steel

20209995

Price Range
R 159,8582 - R 103,9382

Stock Levels
191 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 12x24 M12 62.0 Steel

20209964

Price Range
R 64,8347 - R 42,1426

Stock Levels
195 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 14x28 M14 72.0 Steel

20210014

Price Range
R 143,8521 - R 93,6052

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 20x40 M20 105.0 Steel

20210106

Price Range
R 393,0608 - R 255,4895

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 20x40 M20 105.0 Steel

20210113

Price Range
R 414,1321 - R 269,2669

Stock Levels
38 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 30x60 M30 160.0 Steel

20210205

Price Range
R 888,8443 - R 577,84

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint 35x54 M36 188.0 Steel

20210212

Price Range
R 1 323,0347 - R 992,3773

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x54
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    54.0
Clevis Joint 42x84 M4 232.0 Steel

20210274

Price Range
R 3 398,7608 - R 2 549,02

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    42x84
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    42.0
  • l1 ±0.5
    84.0
Clevis Joint 40x84 M4 232.0 Steel

20210267

Price Range
R 3 375,6634 - R 2 531,7982

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    40x84
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    40.0
  • l1 ±0.5
    84.0
Clevis Joint 5x10 M5 26.0 303 Stainless Steel

20210335

Price Range
R 49,6391 - R 32,2147

Stock Levels
161 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210397

Price Range
R 188,0208 - R 122,173

Stock Levels
1781 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 12x24 M12 62.0 303 Stainless Steel

20210458

Price Range
R 479,5747 - R 311,8147

Stock Levels
726 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210472

Price Range
R 454,8565 - R 295,606

Stock Levels
47 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210519

Price Range
R 689,4773 - R 448,1704

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210533

Price Range
R 814,6895 - R 529,6191

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210601

Price Range
R 2 890,8208 - R 2 168,1156

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 5x20 M5 36.0 303 Stainless Steel

20210656

Price Range
R 116,9052 - R 75,9782

Stock Levels
29 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210694

Price Range
R 166,1391 - R 107,9904

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x40 M10 72.0 303 Stainless Steel

20210755

Price Range
R 398,9365 - R 259,3391

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x24 M12 62.0 303 Stainless Steel

20210762

Price Range
R 432,7721 - R 281,2208

Stock Levels
13 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 12x24 M12 62.0 303 Stainless Steel

20210779

Price Range
R 429,3278 - R 278,9921

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210847

Price Range
R 961,3782 - R 624,8452

Stock Levels
6 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210908

Price Range
R 3 303,5347 - R 2 477,7017

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 50x96 M4 265.0 Steel

20209803

Price Range
R 5 510,3487 - R 4 132,8121

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 50x96 M4 265.0 Steel

20209810

Price Range
R 5 785,8965 - R 4 339,473

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 4x8 M4 21.0 Steel

20209827

Price Range
R 34,8487 - R 22,6921

Stock Levels
21 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 6x24 M6 43.0 Steel

20209872

Price Range
R 30,5939 - R 19,8556

Stock Levels
81 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 8x32 M8 58.0 Steel

20209919

Price Range
R 39,7113 - R 25,7313

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 14x28 M14 72.0 Steel

20210007

Price Range
R 162,8973 - R 105,9643

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 14x56 M14 101.0 Steel

20210038

Price Range
R 165,5313 - R 107,5852

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 16x32 M16 83.0 Steel

20210045

Price Range
R 211,1182 - R 137,166

Stock Levels
256 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 18x36 M18 94.0 Steel

20210083

Price Range
R 1 712,0434 - R 1 284,1339

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    18x36
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    18.0
  • l1 ±0.5
    36.0
Clevis Joint 20x80 M20 145.0 Steel

20210137

Price Range
R 1 050,1208 - R 787,54

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0
Clevis Joint 30x54 M27 148.0 Steel

20210182

Price Range
R 791,9973 - R 514,8287

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint 36x72 M36 188.0 Steel

20210250

Price Range
R 1 349,3739 - R 1 012,0304

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 10x20 M10 52.0 Steel

20209933

Price Range
R 55,3121 - R 35,8617

Stock Levels
420 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 10x20 M10 52.0 Steel

20209926

Price Range
R 44,5739 - R 28,973

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 12x24 M12 62.0 Steel

20209971

Price Range
R 129,2643 - R 84,0826

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 14x56 M14 101.0 Steel

20210021

Price Range
R 166,7469 - R 108,3956

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 18x36 M18 94.0 Steel

20210090

Price Range
R 1 711,6382 - R 1 283,7287

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    18x36
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    18.0
  • l1 ±0.5
    36.0
Clevis Joint 25x50 M24 132.0 Steel

20210151

Price Range
R 965,4304 - R 627,4791

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 20x80 M20 145.0 Steel

20210120

Price Range
R 1 571,433 - R 1 178,5747

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0
Clevis Joint 28x56 M27 148.0 Steel

20210175

Price Range
R 1 403,2678 - R 1 052,5521

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    28x56
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    28.0
  • l1 ±0.5
    56.0
Clevis Joint 35x72 M36 188.0 Steel

20210229

Price Range
R 2 636,5469 - R 1 977,4608

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 50x96 M4 265.0 Steel

20210304

Price Range
R 4 991,6704 - R 3 743,8034

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    50x96
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    50.0
  • l1 ±0.5
    96.0
Clevis Joint 5x20 M5 36.0 303 Stainless Steel

20210342

Price Range
R 107,7878 - R 70,1026

Stock Levels
67 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint 12x48 M12 86.0 303 Stainless Steel

20210786

Price Range
R 555,3504 - R 361,0487

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint 14x28 M14 72.0 303 Stainless Steel

20210816

Price Range
R 707,9147 - R 460,1243

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210830

Price Range
R 865,7469 - R 562,6443

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 20x40 M20 105.0 303 Stainless Steel

20210885

Price Range
R 1 576,2956 - R 1 182,2217

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 14x56 M14 101.0 Steel

20209537

Price Range
R 151,3487 - R 98,4678

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 18x36 M18 94.0 Steel

20209605

Price Range
R 1 924,7826 - R 1 443,5869

Stock Levels
52 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    18x36
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    18.0
  • l1 ±0.5
    36.0
Clevis Joint 20x80 M20 145.0 Steel

20209636

Price Range
R 962,1887 - R 625,453

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x80
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    80.0
Clevis Joint 28x56 M27 148.0 Steel

20209681

Price Range
R 1 626,7452 - R 1 220,1095

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    28x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    28.0
  • l1 ±0.5
    56.0
Clevis Joint 28x56 M27 148.0 Steel

20209674

Price Range
R 2 922,833 - R 2 192,226

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    28x56
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    28.0
  • l1 ±0.5
    56.0
Clevis Joint 30x60 M30 160.0 Steel

20209711

Price Range
R 1 030,0626 - R 772,5469

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint 36x72 M36 188.0 Steel

20209766

Price Range
R 1 564,1391 - R 1 173,1043

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    36x72
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 5x10 M5 26.0 Steel

20209841

Price Range
R 53,4887 - R 34,8487

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 8x32 M8 58.0 Steel

20209902

Price Range
R 39,7113 - R 25,7313

Stock Levels
112 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210700

Price Range
R 253,2608 - R 164,7208

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 10x40 M10 72.0 303 Stainless Steel

20210748

Price Range
R 398,9365 - R 259,3391

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 8x32 M8 58.0 303 Stainless Steel

20210403

Price Range
R 211,5234 - R 137,5713

Stock Levels
17 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 10x20 M10 52.0 303 Stainless Steel

20210427

Price Range
R 332,886 - R 216,386

Stock Levels
13 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 10x40 M10 72.0 303 Stainless Steel

20210441

Price Range
R 382,5252 - R 248,6008

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 12x24 M12 62.0 303 Stainless Steel

20210465

Price Range
R 411,093 - R 267,2408

Stock Levels
52 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 16x32 M16 83.0 303 Stainless Steel

20210540

Price Range
R 919,2356 - R 597,493

Stock Levels
52 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 25x50 M24 132.0 303 Stainless Steel

20210595

Price Range
R 3 196,9626 - R 2 397,6713

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint 4x8 M4 21.0 303 Stainless Steel

20210625

Price Range
R 234,8234 - R 152,5643

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 6x12 M6 31.0 316 Stainless Steel

20217341

Price Range
R 117,7156 - R 76,586

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 4x8 M4 21.0 316 Stainless Steel

20217327

Price Range
R 216,9939 - R 141,0156

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint 12x24 M12 62.0 316 Stainless Steel

20217396

Price Range
R 476,7382 - R 309,7887

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint 30x54 M27 148.0 303 Stainless Steel

20210618

Price Range
R 3 191,2895 - R 2 393,4165

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210687

Price Range
R 166,1391 - R 107,9904

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 6x12 M6 31.0 303 Stainless Steel

20210663

Price Range
R 132,1008 - R 85,906

Stock Levels
73 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint 8x16 M8 42.0 303 Stainless Steel

20210373

Price Range
R 164,113 - R 106,7747

Stock Levels
1186 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 10x40 M10 72.0 303 Stainless Steel

20210434


Stock Levels
152 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 14x28 M14 72.0 303 Stainless Steel

20210502

Price Range
R 591,82 - R 384,7539

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 35x72 M36 188.0 Steel

20210236

Price Range
R 2 636,5469 - R 1 977,4608

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    35x72
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    35.0
  • l1 ±0.5
    72.0
Clevis Joint 42x84 M4 232.0 Steel

20210281

Price Range
R 3 398,7608 - R 2 549,02

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    42x84
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    42.0
  • l1 ±0.5
    84.0
Clevis Joint 6x24 M6 43.0 303 Stainless Steel

20210366

Price Range
R 134,1269 - R 87,1217

Stock Levels
1707 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint 10x20 M10 52.0 303 Stainless Steel

20210724

Price Range
R 263,7965 - R 171,4069

Stock Levels
21 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 14x28 M14 72.0 303 Stainless Steel

20210809

Price Range
R 707,9147 - R 460,1243

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x28
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    28.0
Clevis Joint 14x56 M14 101.0 303 Stainless Steel

20210823

Price Range
R 865,7469 - R 562,6443

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint 16x64 M16 115.0 303 Stainless Steel

20210878

Price Range
R 1 699,6843 - R 1 274,8139

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    16x64
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    16.0
  • l1 ±0.5
    64.0
Clevis Joint 20x40 M20 105.0 303 Stainless Steel

20210892

Price Range
R 1 576,2956 - R 1 182,2217

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint 8x16 M8 42.0 316 Stainless Steel

20217358

Price Range
R 165,7339 - R 107,7878

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint 8x32 M8 58.0 316 Stainless Steel

20217365

Price Range
R 189,6417 - R 123,186

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint 5x10 M5 26.0 316 Stainless Steel

20217334

Price Range
R 50,2469 - R 32,62

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint 10x20 M10 52.0 316 Stainless Steel

20217372

Price Range
R 327,0104 - R 212,5365

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint 10x40 M10 72.0 316 Stainless Steel

20217389

Price Range
R 449,7913 - R 292,3643

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint 16x32 M16 83.0 316 Stainless Steel

20217419

Price Range
R 820,7678 - R 533,4687

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Clevis Size
    16x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    16.0
  • l1 ±0.5
    32.0
Clevis Joint 20x40 M20 105.0 316 Stainless Steel

20217426

Price Range
R 1 742,6373 - R 1 307,0287

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0