Menu Search

Clevis Pins

In stock

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: 303 Stainless Steel, Igumid G, Steel Series Code: SRR3454, SRR3453, SRR3450

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability d2 l2 l3 d1 tol. h11 Material l1 View
R 54,0572 - R 83,2626 35 In stock - Delivery conditions may apply, visit our FAQs
11.5
30.0
12.0
303 Stainless Steel
24.5
R 73,467 - R 113,0122 121 In stock - Delivery conditions may apply, visit our FAQs
15.2
39.0
16.0
303 Stainless Steel
32.5
R 37,0056 - R 56,9596 143 In stock - Delivery conditions may apply, visit our FAQs
7.6
20.0
8.0
303 Stainless Steel
16.5
R 43,536 - R 66,9366 Request the lead time here
9.6
25.0
10.0
303 Stainless Steel
20.5
R 30,4752 - R 46,8012 90 In stock - Delivery conditions may apply, visit our FAQs
10.0
27.5
14.0
Steel
33.0
R 31,745 - R 48,7966 1112 In stock - Delivery conditions may apply, visit our FAQs
4.8
15.0
5.0
303 Stainless Steel
10.5
R 3,8094 - R 5,9862 2242 In stock - Delivery conditions may apply, visit our FAQs
3.2
8.5
4.0
Steel
10.5
R 8,5258 - R 13,2422 2208 In stock - Delivery conditions may apply, visit our FAQs
5.0
12.5
6.0
Steel
15.5
R 9,2514 - R 14,3306 3456 In stock - Delivery conditions may apply, visit our FAQs
6.0
16.5
8.0
Steel
20.0
R 19,954 - R 30,6566 1866 In stock - Delivery conditions may apply, visit our FAQs
9.0
24.5
12.0
Steel
30.0
R 91,4256 - R 140,7664 16 In stock - Delivery conditions may apply, visit our FAQs
17.5
40.5
20.0
Steel
46.0
R 46,6198 - R 71,653 233 In stock - Delivery conditions may apply, visit our FAQs
6.0
16.5
8.0
303 Stainless Steel
20.0
R 30,1124 - R 46,257 119 In stock - Delivery conditions may apply, visit our FAQs
12.0
32.5
16.0
Steel
38.5
R 32,652 - R 50,2478 186 In stock - Delivery conditions may apply, visit our FAQs
4.0
10.5
5.0
303 Stainless Steel
13.0
Request the lead time here
17.5
40.5
20.0
303 Stainless Steel
46.0
R 32,4706 - R 50,0664 3987 In stock - Delivery conditions may apply, visit our FAQs
5.7
17.0
6.0
303 Stainless Steel
12.2
Request the lead time here
18.0
50.5
25.0
303 Stainless Steel
57.0
R 12,3352 - R 18,8656 3699 In stock - Delivery conditions may apply, visit our FAQs
8.0
20.5
10.0
Steel
25.0
R 8,5258 - R 13,2422 2498 In stock - Delivery conditions may apply, visit our FAQs
4.0
10.5
5.0
Steel
13.0
R 93,7838 - R 144,213 132 In stock - Delivery conditions may apply, visit our FAQs
18.0
50.5
25.0
Steel
57.0
  • of 2
Clevis Pin 12.0 11.5 24.5 303 Stainless Steel

20192549

Price Range
R 83,2626 - R 54,0572

Stock Levels
35 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    12.0
  • d2
    11.5
  • d3
    24.5
  • l1
    24.5
  • l2
    30.0
Clevis Pin 16.0 15.2 32.5 303 Stainless Steel

20192556

Price Range
R 113,0122 - R 73,467

Stock Levels
121 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    16.0
  • d2
    15.2
  • d3
    32.5
  • l1
    32.5
  • l2
    39.0
Clevis Pin 8.0 7.6 16.5 303 Stainless Steel

20192525

Price Range
R 56,9596 - R 37,0056

Stock Levels
143 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    8.0
  • d2
    7.6
  • d3
    16.5
  • l1
    16.5
  • l2
    20.0
Clevis Pin 10.0 9.6 20.5 303 Stainless Steel

20192532

Price Range
R 66,9366 - R 43,536

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    9.6
  • d3
    20.5
  • l1
    20.5
  • l2
    25.0
Clevis Pin 14.0 10.0 33.0 Zinc Plated Steel

20192372

Price Range
R 46,8012 - R 30,4752

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    14.0
  • d2
    10.0
  • d3
    19.0
  • l1
    33.0
  • l2
    27.5
Clevis Pin 5.0 4.8 10.5 303 Stainless Steel

20192501

Price Range
R 48,7966 - R 31,745

Stock Levels
1112 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.8
  • d3
    10.5
  • l1
    10.5
  • l2
    15.0
Clevis Pin 4.0 3.2 10.5 Zinc Plated Steel

20194680

Price Range
R 5,9862 - R 3,8094

Stock Levels
2242 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    4.0
  • d2
    3.2
  • d3
    6.0
  • l1
    10.5
  • l2
    8.5
Clevis Pin 6.0 5.0 15.5 Zinc Plated Steel

20194703

Price Range
R 13,2422 - R 8,5258

Stock Levels
2208 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.0
  • d3
    9.0
  • l1
    15.5
  • l2
    12.5
Clevis Pin 8.0 6.0 20.0 Zinc Plated Steel

20194710

Price Range
R 14,3306 - R 9,2514

Stock Levels
3456 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 12.0 9.0 30.0 Zinc Plated Steel

20194734

Price Range
R 30,6566 - R 19,954

Stock Levels
1866 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    12.0
  • d2
    9.0
  • d3
    17.0
  • l1
    30.0
  • l2
    24.5
Clevis Pin 20.0 17.5 46.0 Zinc Plated Steel

20194758

Price Range
R 140,7664 - R 91,4256

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    20.0
  • d2
    17.5
  • d3
    26.0
  • l1
    46.0
  • l2
    40.5
Clevis Pin 8.0 6.0 20.0 303 Stainless Steel

20194802

Price Range
R 71,653 - R 46,6198

Stock Levels
233 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 16.0 12.0 38.5 Zinc Plated Steel

20194741

Price Range
R 46,257 - R 30,1124

Stock Levels
119 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    16.0
  • d2
    12.0
  • d3
    20.0
  • l1
    38.5
  • l2
    32.5
Clevis Pin 5.0 4.0 13.0 303 Stainless Steel

20194789

Price Range
R 50,2478 - R 32,652

Stock Levels
186 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.0
  • d3
    8.0
  • l1
    13.0
  • l2
    10.5
Clevis Pin 20.0 17.5 46.0 303 Stainless Steel

20194833


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    20.0
  • d2
    17.5
  • d3
    26.0
  • l1
    46.0
  • l2
    40.5
Clevis Pin 6.0 5.7 12.2 303 Stainless Steel

20192518

Price Range
R 50,0664 - R 32,4706

Stock Levels
3987 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.7
  • d3
    12.2
  • l1
    12.2
  • l2
    17.0
Clevis Pin 25.0 18.0 57.0 303 Stainless Steel

20194840


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    25.0
  • d2
    18.0
  • d3
    32.0
  • l1
    57.0
  • l2
    50.5
Clevis Pin 10.0 8.0 25.0 Zinc Plated Steel

20194727

Price Range
R 18,8656 - R 12,3352

Stock Levels
3699 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    10.0
  • d2
    8.0
  • d3
    14.0
  • l1
    25.0
  • l2
    20.5
Clevis Pin 5.0 4.0 13.0 Zinc Plated Steel

20194697

Price Range
R 13,2422 - R 8,5258

Stock Levels
2498 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    5.0
  • d2
    4.0
  • d3
    8.0
  • l1
    13.0
  • l2
    10.5
Clevis Pin 25.0 18.0 57.0 Zinc Plated Steel

20194765

Price Range
R 144,213 - R 93,7838

Stock Levels
132 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d1 tol. h11
    25.0
  • d2
    18.0
  • d3
    32.0
  • l1
    57.0
  • l2
    50.5